Selector | Part Number | Description | D1=GEWINDE | Tightening torque max. Nm | SW | L1 | L | D=AUßENDURCHMESSER | |
---|---|---|---|---|---|---|---|---|---|
1 | 28028-119014 | SCREW PLUG G1/4, FORM:A THERMOPLASTIC, D=19,5 | G1/4 | 5 | 17 | 9 | 7 | 19,5 | 5 |
2 | 28028-122038 | SCREW PLUG G3/8, FORM:A THERMOPLASTIC, D=22 | G3/8 | 8 | 18 | 10 | 7,5 | 22 | 8 |
3 | 28028-128012 | SCREW PLUG G1/2, FORM:A THERMOPLASTIC, D=28 | G1/2 | 9 | 24 | 11 | 7,5 | 28 | 9 |
4 | 28028-134034 | SCREW PLUG G3/4, FORM:A THERMOPLASTIC, D=34 | G3/4 | 11 | 30 | 11 | 9 | 34 | 11 |
5 | 28028-142100 | SCREW PLUG G1, FORM:A THERMOPLASTIC, D=42 | G1 | 35 | 12 | 10,5 | 42 | ||
6 | 28028-151114 | SCREW PLUG G1_1/4, FORM:A THERMOPLASTIC, D=51 | G1 1/4 | 42 | 13,5 | 12 | 51 | ||
7 | 28028-158112 | SCREW PLUG G1_1/2, FORM:A THERMOPLASTIC, D=58 | G1 1/2 | 50 | 14,5 | 10 | 58 | ||
8 | 28028-174200 | SCREW PLUG G2, FORM:A THERMOPLASTIC, D=74 | G2 | 64 | 16 | 13,5 | 74 | ||
9 | 28028-1191415 | SCREW PLUG M14X1,5, FORM:A THERMOPLASTIC, D=19,5 | M14x1,5 | 5 | 17 | 9 | 7 | 19,5 | 5 |
10 | 28028-1211615 | SCREW PLUG M16X1,5, FORM:A THERMOPLASTIC, D=21 | M16x1,5 | 6 | 18 | 10 | 7,5 | 21 | 6 |
11 | 28028-1261815 | SCREW PLUG M18X1,5, FORM:A THERMOPLASTIC, D=26 | M18x1,5 | 7 | 21 | 10 | 7,5 | 26 | 7 |
12 | 28028-1282015 | SCREW PLUG M20X1,5, FORM:A THERMOPLASTIC, D=28 | M20x1,5 | 8 | 24 | 10 | 8 | 28 | 8 |
13 | 28028-1282215 | SCREW PLUG M22X1,5, FORM:A THERMOPLASTIC, D=28 | M22x1,5 | 10 | 24 | 11 | 8 | 28 | 10 |
14 | 28028-1524015 | SCREW PLUG M40X1,5, FORM:A THERMOPLASTIC, D=52 | M40x1,5 | 42 | 13 | 10 | 52 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs