20064 Rotary module pneumatic

Manufacturer norelem
Description ROTARY MODULE PNEUMATIC SIZE:9 ALUMINIUM, COMP:STEEL
Part Number 20064-019
Product selection
Selector Part Number Description Accessories Air_consumption_per_cycle_at_6_bar_(ccm) Axial_load N Country_of_origin Customs_tariff_number Cylinder_Ø Driving_torque Nm Radial_load N Region_of_origin Rotation angle Suitable_plug_connector Suitable_proximitiy_switch tilt_moment_max._Nm
1 20064-019 ROTARY MODULE PNEUMATIC SIZE:9 ALUMINIUM, COMP:STEEL 20915-030,20950-010X2000 161 1800 DE 84662020 2 x 32 12 2400 08 0° - 190° 20950-010X2000 20915-030 110
Part Number
Description
Accessories
Air_consumption_per_cycle_at_6_bar_(ccm)
Axial_load N
Country_of_origin
Customs_tariff_number
Cylinder_Ø
Driving_torque Nm
Radial_load N
Region_of_origin
Rotation angle
Suitable_plug_connector
Suitable_proximitiy_switch
tilt_moment_max._Nm
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem