1

21320 Fixed bearings, compact version

Manufacturer norelem
Description ROLLER GUIDE CARRIAGE FIXED BEARING SIZE:20 90X18 STEEL, COMPACT VERSION
Part Number 21320-120080
Product selection
Selector Part Number Description A1 B=BREITE B1 D E E1 F H H1 H2 [-de-] L=LÄNGE L1 L2 C0Y N C0Z N Version Customs tariff number Country of origin A
1 21320-120080 ROLLER GUIDE CARRIAGE FIXED BEARING SIZE:20 90X18 STEEL, COMPACT VERSION 60 18 19,2 M5 10 9 3 11,5 5,5 16 90 80 71 300 170 fixed bearing in Kompaktausführung 84833038 EU
2 21320-130088 ROLLER GUIDE CARRIAGE FIXED BEARING SIZE:30 97X27 STEEL, COMPACT VERSION 70 27 29,5 M5 5 6 4 15 4,5 20,5 97 88 80 800 400 fixed bearing in Kompaktausführung 84833038 EU 15
3 21320-145150 ROLLER GUIDE CARRIAGE FIXED BEARING SIZE:45 160X40 STEEL, COMPACT VERSION 120 40 46,4 M6 7,5 8,5 5 22 4 31 160 150 135 1600 860 fixed bearing in Kompaktausführung 84833038 EU 23
Part Number
Description
A1
B=BREITE
B1
D
E
E1
F
H
H1
H2
[-de-] L=LÄNGE
L1
L2
C0Y N
C0Z N
Version
Customs tariff number
Country of origin
A
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem