1

04626 Riser blocks with draw bolt

Manufacturer norelem
Description RISER SIZE:1 53X32X30 ALUMINIUM, COMP:STEEL
Part Number 04626-106
Product selection
Selector Part Number Description D Customs tariff number Country of origin Region of origin B=BREITE H=HÖHE D1 [-de-] L=LÄNGE SW
1 04626-106 RISER SIZE:1 53X32X30 ALUMINIUM, COMP:STEEL M6 84662020 DE 01 32 30 15 53 13
2 04626-108 RISER SIZE:1 53X32X30 ALUMINIUM, COMP:STEEL M8 84662020 DE 01 32 30 15 53 13
3 04626-210 RISER SIZE:2 80X42X50 ALUMINIUM, COMP:STEEL M10 84662020 DE 01 42 50 25 80 19
4 04626-212 RISER SIZE:2 80X42X50 ALUMINIUM, COMP:STEEL M12 84662020 DE 01 42 50 25 80 19
5 04626-312 RISER SIZE:3 107X53X70 ALUMINIUM, COMP:STEEL M12 84662020 DE 01 53 70 30 107 24
Part Number
Description
D
Customs tariff number
Country of origin
Region of origin
B=BREITE
H=HÖHE
D1
[-de-] L=LÄNGE
SW
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page