02028 Rest pads, Form C serrated face

Manufacturer norelem
Description REST PAD M06 H=12,5, FORM:C CARBON STEEL, T=11
Part Number 02028-306012
Product selection
Selector Part Number Description Country_of_origin Customs_tariff_number D=GEWINDE D1 D2 E H=HÖHE P T=SCHLÜSSELWEITE
1 02028-306012 REST PAD M06 H=12,5, FORM:C CARBON STEEL, T=11 FR 84662098 M6 6 5 3 12,5 4 11
3 02028-306025 REST PAD M06 H=25, FORM:C CARBON STEEL, T=11 FR 84662098 M6 6 5 3 25 7 11
4 02028-308015 REST PAD M08 H=15, FORM:C CARBON STEEL, T=13 FR 84662098 M8 8 6 4 15 6 13
5 02028-308030 REST PAD M08 H=30, FORM:C CARBON STEEL, T=13 FR 84662098 M8 8 6 4 30 9 13
6 02028-310020 REST PAD M10 H=20, FORM:C CARBON STEEL, T=17 FR 84662098 M10 10 8 5 20 9 17
7 02028-310040 REST PAD M10 H=40, FORM:C CARBON STEEL, T=17 FR 84662098 M10 10 8 5 40 13 17
8 02028-312025 REST PAD M12 H=25, FORM:C CARBON STEEL, T=19 FR 84662098 M12 12 9,5 6 25 11 19
9 02028-312050 REST PAD M12 H=50, FORM:C CARBON STEEL, T=19 FR 84662098 M12 12 9,5 6 50 16 19
10 02028-316030 REST PAD M16 H=30, FORM:C CARBON STEEL, T=24 FR 84662098 M16 16 13 8 30 12 24
2 02028-316060 REST PAD M16 H=60, FORM:C CARBON STEEL, T=24 FR 84662098 M16 16 13 8 60 20 24
Part Number
Description
Country_of_origin
Customs_tariff_number
D=GEWINDE
D1
D2
E
H=HÖHE
P
T=SCHLÜSSELWEITE
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem