1

06946 Pull handles, Form B

Manufacturer norelem
Description PULL HANDLE, FORM:B STEEL, MATT CHROMED, A=200, D=M08
Part Number 06946-200083
Product selection
Selector Part Number Description Load capacity N A=BOHRUNGSABSTAND Version D=BEFESTIGUNGSBOHRUNG
1 06946-200083 PULL HANDLE, FORM:B STEEL, MATT CHROMED, A=200, D=M08 1000 200 matt-chromed M8
2 06946-250083 PULL HANDLE, FORM:B STEEL, MATT CHROMED, A=250, D=M08 1000 250 matt-chromed M8
3 06946-300083 PULL HANDLE, FORM:B STEEL, MATT CHROMED, A=300, D=M08 1000 300 matt-chromed M8
4 06946-350083 PULL HANDLE, FORM:B STEEL, MATT CHROMED, A=350, D=M08 1000 350 matt-chromed M8
5 06946-200084 PULL HANDLE, FORM:B STEEL, POWDER-COATED, A=200, D=M08 1000 200 black powder-coated M8
6 06946-250084 PULL HANDLE, FORM:B STEEL, POWDER-COATED, A=250, D=M08 1000 250 black powder-coated M8
7 06946-300084 PULL HANDLE, FORM:B STEEL, POWDER-COATED, A=300, D=M08 1000 300 black powder-coated M8
8 06946-350084 PULL HANDLE, FORM:B STEEL, POWDER-COATED, A=350, D=M08 1000 350 black powder-coated M8
Part Number
Description
Load capacity N
A=BOHRUNGSABSTAND
Version
D=BEFESTIGUNGSBOHRUNG
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem