04400 Pull clamps

Manufacturer norelem
Description PULL CLAMP WITHOUT GRIP TOOL STEEL, COMP:CARBON STEEL
Part Number 04400-324000
Product selection
Selector Part Number Description A Accessories B Clamping force N Country_of_origin Customs_tariff_number D E F G H Hand_force FH N Holding force N J K L M N P Recommended_workpiece_ thickness_tolerance Version
1 04400-324000 PULL CLAMP WITHOUT GRIP TOOL STEEL, COMP:CARBON STEEL 32 06355-05059,06357-05090,0440 40 900 JP 84662020 18 24,5 M4x8 M5 90° 150** 2000 1,5 5 8 10 ±0,3* without handle
2 04400-324001 PULL CLAMP WITH HANDLE TOOL STEEL, COMP:CARBON STEEL 32 06355-05059,06357-05090,04400-206308,04400-005050,04400-0... 40 900 JP 84662020 18 24,5 M4x8 M5 90° 150** 2000 76,5 1,5 20 5 8 10 ±0,3* with handle
3 04400-405000 PULL CLAMP WITHOUT GRIP TOOL STEEL, COMP:CARBON STEEL 40 06355-06089,06357-06119,0440 50 2500 JP 84662020 25 30,7 M6x9 M6 110° 200** 5500 2 8 12 13 ±0,5* without handle
4 04400-405001 PULL CLAMP WITH HANDLE TOOL STEEL, COMP:CARBON STEEL 40 06355-06089,06357-06119,0440 50 2500 JP 84662020 25 30,7 M6x9 M6 110° 200** 5500 111,5 2 25 8 12 13 ±0,5* with handle
Part Number
Description
A
Accessories
B
Clamping force N
Country_of_origin
Customs_tariff_number
D
E
F
G
H
Hand_force FH N
Holding force N
J
K
L
M
N
P
Recommended_workpiece_ thickness_tolerance
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem