1

20900 Inductive proximity switches, Form B

Manufacturer norelem
Description PROXIMITY SWITCH INDUCTIVE D=6,5, FORM:B STAINLESS STEEL, ROUND, COMP:PLASTIC...
Part Number 20900-030X3000
Product selection
Selector Part Number Description D=DURCHMESSER L=GEHÄUSELÄNGE P=KABELLÄNGE material active surface switching distance Sn (mm) current I max. (mA) switching frequency f (Hz) No. of conductors x conductor cross-section connection type Customs tariff number Country of origin
1 20900-030X3000 PROXIMITY SWITCH INDUCTIVE D=6,5, FORM:B STAINLESS STEEL, ROUND, COMP:PLASTIC... 6,5 30 3000 PBT 1,5 200 3000 3 x 0,14 mm² PVC cable 85365019 HU
Part Number
Description
D=DURCHMESSER
L=GEHÄUSELÄNGE
P=KABELLÄNGE
material active surface
switching distance Sn (mm)
current I max. (mA)
switching frequency f (Hz)
No. of conductors x conductor cross-section
connection type
Customs tariff number
Country of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem