1

20900 Inductive proximity switches, Form A

Manufacturer norelem
Description PROXIMITY SWITCH INDUCTIVE D=3, FORM:A STAINLESS STEEL, ROUND, COMP:POLYACETA...
Part Number 20900-010X2000
Product selection
Selector Part Number Description D=DURCHMESSER L=GEHÄUSELÄNGE L1 P=KABELLÄNGE material active surface switching distance Sn (mm) current I max. (mA) switching frequency f (Hz) No. of conductors x conductor cross-section connection type Customs tariff number Country of origin
1 20900-010X2000 PROXIMITY SWITCH INDUCTIVE D=3, FORM:A STAINLESS STEEL, ROUND, COMP:POLYACETA... 3 27 16,7 2000 POM 1 100 2000 3 x 0,09 mm² PUR cable 85365019 CN
2 20900-020X5000 PROXIMITY SWITCH INDUCTIVE D=4, FORM:A STAINLESS STEEL, ROUND, COMP:POLYACETA... 4 27 15,4 5000 POM 1,5 100 3000 3 x 0,14 mm² PUR cable 85365019 CN
Part Number
Description
D=DURCHMESSER
L=GEHÄUSELÄNGE
L1
P=KABELLÄNGE
material active surface
switching distance Sn (mm)
current I max. (mA)
switching frequency f (Hz)
No. of conductors x conductor cross-section
connection type
Customs tariff number
Country of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page