1

01640 V-block machined all sides grey cast iron or a...

Manufacturer norelem
Description PRISM SUPPORT L=100 25X16 GREY CAST IRON
Part Number 01640-01X100
Product selection
Selector Part Number Description L=LÄNGE B=BREITE H=HÖHE S Version Customs tariff number Country of origin H1 B1 H2 D max.
1 01640-01X100 PRISM SUPPORT L=100 25X16 GREY CAST IRON 100 25* 16 2 grey cast iron 72166900 FR 8,5 15,5 30 18
2 01640-01X200 PRISM SUPPORT L=200 25X16 GREY CAST IRON 200 25* 16 2 grey cast iron 72166900 FR 8,5 15,5 30 18
3 01640-02X100 PRISM SUPPORT L=100 36X20 GREY CAST IRON 100 36 20 2 grey cast iron 72166900 FR 11 21,9 38 24
4 01640-02X200 PRISM SUPPORT L=200 36X20 GREY CAST IRON 200 36 20 2 grey cast iron 72166900 FR 11 21,9 38 24
5 01640-03X100 PRISM SUPPORT L=100 40X25 GREY CAST IRON 100 40 25 2,5 grey cast iron 72166900 FR 13,5 26 47 29
6 01640-03X200 PRISM SUPPORT L=200 40X25 GREY CAST IRON 200 40 25 2,5 grey cast iron 72166900 FR 13,5 26 47 29
7 01640-04X200 PRISM SUPPORT L=200 50X36 GREY CAST IRON 200 50 36 2,5 grey cast iron 72166900 FR 17 31,7 66 38
8 01640-04X300 PRISM SUPPORT L=300 50X36 GREY CAST IRON 300 50 36 2,5 grey cast iron 72166900 FR 17 31,7 66 38
9 01640-04X600 PRISM SUPPORT L=600 50X36 GREY CAST IRON 600 50 36 2,5 grey cast iron 72166900 FR 17 31,7 66 38
10 01640-05X200 PRISM SUPPORT L=200 70X50 GREY CAST IRON 200 70 50 3 grey cast iron 72166900 FR 26 50 95 58
11 01640-05X300 PRISM SUPPORT L=300 70X50 GREY CAST IRON 300 70 50 3 grey cast iron 72166900 FR 26 50 95 58
12 01640-05X600 PRISM SUPPORT L=600 70X50 GREY CAST IRON 600 70 50 3 grey cast iron 72166900 FR 26 50 95 58
13 01640-06X200 PRISM SUPPORT L=200 100X70 GREY CAST IRON 200 100 70 4 grey cast iron 72166900 FR 41 79,3 139 90
14 01640-06X300 PRISM SUPPORT L=300 100X70 GREY CAST IRON 300 100 70 4 grey cast iron 72166900 FR 41 79,3 139 90
15 01640-06X600 PRISM SUPPORT L=600 100X70 GREY CAST IRON 600 100 70 4 grey cast iron 72166900 FR 41 79,3 139 90
16 01640-201X100 PRISM SUPPORT L=100 25X16 ALUMINIUM 100 25* 16 2 Aluminium 76169990 QU 8,5 15,5 30 18
17 01640-201X200 PRISM SUPPORT L=200 25X16 ALUMINIUM 200 25* 16 2 Aluminium 76169990 FR 8,5 15,5 30 18
18 01640-202X100 PRISM SUPPORT L=100 36X20 ALUMINIUM 100 36 20 2 Aluminium 76169990 QU 11 21,9 38 24
19 01640-202X200 PRISM SUPPORT L=200 36X20 ALUMINIUM 200 36 20 2 Aluminium 76169990 FR 11 21,9 38 24
20 01640-203X100 PRISM SUPPORT L=100 40X25 ALUMINIUM 100 40 25 2,5 Aluminium 76169990 QU 13,5 26 47 29
21 01640-203X200 PRISM SUPPORT L=200 40X25 ALUMINIUM 200 40 25 2,5 Aluminium 76169990 FR 13,5 26 47 29
22 01640-204X200 PRISM SUPPORT L=200 50X36 ALUMINIUM 200 50 36 2,5 Aluminium 76169990 QU 17 31,7 66 38
23 01640-204X300 PRISM SUPPORT L=300 50X36 ALUMINIUM 300 50 36 2,5 Aluminium 76169990 QU 17 31,7 66 38
24 01640-204X600 PRISM SUPPORT L=600 50X36 ALUMINIUM 600 50 36 2,5 Aluminium 76169990 FR 17 31,7 66 38
25 01640-205X200 PRISM SUPPORT L=200 70X50 ALUMINIUM 200 70 50 3 Aluminium 76169990 QU 26 50 95 58
26 01640-205X300 PRISM SUPPORT L=300 70X50 ALUMINIUM 300 70 50 3 Aluminium 76169990 QU 26 50 95 58
27 01640-205X600 PRISM SUPPORT L=600 70X50 ALUMINIUM 600 70 50 3 Aluminium 76169990 FR 26 50 95 58
28 01640-206X200 PRISM SUPPORT L=200 100X70 ALUMINIUM 200 100 70 4 Aluminium 76169990 QU 41 79,3 139 90
29 01640-206X300 PRISM SUPPORT L=300 100X70 ALUMINIUM 300 100 70 4 Aluminium 76169990 QU 41 79,3 139 90
30 01640-206X600 PRISM SUPPORT L=600 100X70 ALUMINIUM 600 100 70 4 Aluminium 76169990 FR 41 79,3 139 90
Part Number
Description
L=LÄNGE
B=BREITE
H=HÖHE
S
Version
Customs tariff number
Country of origin
H1
B1
H2
D max.
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem