1

03182 Precision indexing plungers with tapered indexi...

Manufacturer norelem
Description PRECISION INDEXING PLUNGE HARDENED, FORM:B STEEL, CONICAL, COMP:THERMOPLASTIC...
Part Number 03182-110
Product selection
Selector Part Number Description D2 L3 D=ARRETIERSTIFTDURCHMESSER L D3=BOLZENDURCHMESSER Spring force initial pressure F1 approx. N L5 Spring force final pressure F2 approx. N L4 min. Accessories Internal thread grip ball L1 D1 Type Customs tariff number Country of origin Region of origin Version L2
1 03182-110 PRECISION INDEXING PLUNGE HARDENED, FORM:B STEEL, CONICAL, COMP:THERMOPLASTIC... 19 13 10 31 16 19 2,5 29 6 03184-10 M6 25 25 B 73181900 DE 08 lockable 32,5
2 03182-112 PRECISION INDEXING PLUNGE HARDENED, FORM:B STEEL, CONICAL, COMP:THERMOPLASTIC... 23 13 12 35 20 22 3 35 6 03184-12 M8 33 32 B 73181900 DE 08 lockable 40,5
3 03182-116 PRECISION INDEXING PLUNGE HARDENED, FORM:B STEEL, CONICAL, COMP:THERMOPLASTIC... 28 13 16 42 25 30 3 50 6 03184-16 M10 41,5 40 B 73181900 DE 08 lockable 49
4 03182-120 PRECISION INDEXING PLUNGE HARDENED, FORM:B STEEL, CONICAL, COMP:THERMOPLASTIC... 33 13 20 50 30 46 3 63 6 03184-20 M10 41,5 40 B 73181900 DE 08 lockable 49
5 03182-125 PRECISION INDEXING PLUNGE HARDENED, FORM:B STEEL, CONICAL, COMP:THERMOPLASTIC... 42 13 25 60 38 39 3 73 6 03184-25 M10 51 50 B 73181900 DE 08 lockable 58,5
Part Number
Description
D2
L3
D=ARRETIERSTIFTDURCHMESSER
L
D3=BOLZENDURCHMESSER
Spring force initial pressure F1 approx. N
L5
Spring force final pressure F2 approx. N
L4 min.
Accessories
Internal thread grip ball
L1
D1
Type
Customs tariff number
Country of origin
Region of origin
Version
L2
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem