1

03150 Positioning pins free-milled not ground

Manufacturer norelem
Description POSITIONING PIN MILLED FREE D1=8,5 TOOL STEEL, BLACK OXIDISED, D2=5
Part Number 03150-05
Product selection
Selector Part Number Description B Country of origin Customs tariff number L1 L2 D1=AUßENDURCHMESSER L3 D2=BOLZENDURCHMESSER Version B1
1 03150-05 POSITIONING PIN MILLED FREE D1=8,5 TOOL STEEL, BLACK OXIDISED, D2=5 2 FR 84662098 8 8 8,5 2 5 D1 not ground 6,6
2 03150-07 POSITIONING PIN MILLED FREE D1=10,5 TOOL STEEL, BLACK OXIDISED, D2=7 3,0 FR 84662098 8 8 10,5 2 7 D1 not ground 8,6
3 03150-08 POSITIONING PIN MILLED FREE D1=12,5 TOOL STEEL, BLACK OXIDISED, D2=8 3,0 FR 84662098 8 10 12,5 2 8 D1 not ground 9,8
5 03150-081 POSITIONING PIN MILLED FREE D1=14,5 TOOL STEEL, BLACK OXIDISED, D2=8 3,5 FR 84662098 8 10 14,5 3 8 D1 not ground 11,2
6 03150-09 POSITIONING PIN MILLED FREE D1=16,5 TOOL STEEL, BLACK OXIDISED, D2=9 4 FR 84662098 8 12 16,5 3 9 D1 not ground 13,2
7 03150-12 POSITIONING PIN MILLED FREE D1=18,5 TOOL STEEL, BLACK OXIDISED, D2=12 4,5 FR 84662098 8 12 18,5 3 12 D1 not ground 14,7
9 03150-121 POSITIONING PIN MILLED FREE D1=20,5 TOOL STEEL, BLACK OXIDISED, D2=12 5 FR 84662098 8 14 20,5 3 12 D1 not ground 16,6
10 03150-14 POSITIONING PIN MILLED FREE D1=22,5 TOOL STEEL, BLACK OXIDISED, D2=14 5,6 FR 84662098 8 14 22,5 3 14 D1 not ground 18
11 03150-16 POSITIONING PIN MILLED FREE D1=25,5 TOOL STEEL, BLACK OXIDISED, D2=16 6 FR 84662098 8 16 25,5 3 16 D1 not ground 19,8
Part Number
Description
B
Country of origin
Customs tariff number
L1
L2
D1=AUßENDURCHMESSER
L3
D2=BOLZENDURCHMESSER
Version
B1
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page