Selector | Part Number | Description | Customs tariff number | Country of origin | Region of origin | Assembly position | Zero-point position | Count direction | Decimal point in position | Indicator after one rotation | Pitch | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 21923-11 | POSITION INDICATOR FREELY PROGRAMMABLE PLASTIC, ORANGE, COMP:STEEL | 90330090 | DE | 08 | 1 | freely programmable | freely programmable | freely programmable | freely programmable | freely programmable | orange | programmable |
2 | 21923-12 | POSITION INDICATOR FREELY PROGRAMMABLE PLASTIC, BLACK, COMP:STEEL | 90330090 | DE | 08 | 1 | freely programmable | freely programmable | freely programmable | freely programmable | freely programmable | black | programmable |
3 | 21923-31 | POSITION INDICATOR FREELY PROGRAMMABLE PLASTIC, ORANGE, COMP:STEEL | 90330090 | DE | 08 | 3 | freely programmable | freely programmable | freely programmable | freely programmable | freely programmable | orange | programmable |
4 | 21923-32 | POSITION INDICATOR FREELY PROGRAMMABLE PLASTIC, BLACK, COMP:STEEL | 90330090 | DE | 08 | 3 | freely programmable | freely programmable | freely programmable | freely programmable | freely programmable | black | programmable |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs