1

06156 Palm grips similar to DIN 6335, aluminium, Form...

Manufacturer norelem
Description PALM GRIP TUMBLED M08 D1=40, FORM:D ALUMINIUM
Part Number 06156-404008
Product selection
Selector Part Number Description D1=AUßENDURCHMESSER D2 Version Customs tariff number Country of origin Region of origin H2 D5=GEWINDE D6 T4
1 06156-404008 PALM GRIP TUMBLED M08 D1=40, FORM:D ALUMINIUM 40 14 tumbled 76169990 DE 05 25 M8 8,4 12
3 06156-405010 PALM GRIP TUMBLED M10 D1=50, FORM:D ALUMINIUM 50 18 tumbled 76169990 DE 05 32 M10 10,5 16
5 06156-406312 PALM GRIP TUMBLED M12 D1=63, FORM:D ALUMINIUM 63 25 tumbled 76169990 DE 05 40 M12 13 20
7 06156-408016 PALM GRIP TUMBLED M16 D1=80, FORM:D ALUMINIUM 80 25 tumbled 76169990 DE 05 50 M16 17 30
9 06156-4040082 PALM GRIP POLISHED M08 D1=40, FORM:D ALUMINIUM 40 14 polished 76169990 DE 05 25 M8 8,4 12
10 06156-4050102 PALM GRIP POLISHED M10 D1=50, FORM:D ALUMINIUM 50 18 polished 76169990 DE 05 32 M10 10,5 16
11 06156-4063122 PALM GRIP POLISHED M12 D1=63, FORM:D ALUMINIUM 63 25 polished 76169990 DE 05 40 M12 13 20
12 06156-4080162 PALM GRIP POLISHED M16 D1=80, FORM:D ALUMINIUM 80 25 polished 76169990 DE 05 50 M16 17 30
Part Number
Description
D1=AUßENDURCHMESSER
D2
Version
Customs tariff number
Country of origin
Region of origin
H2
D5=GEWINDE
D6
T4
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page