1

06156 Palm grips similar to DIN 6335, aluminium, Form...

Manufacturer norelem
Description PALM GRIP TUMBLED D1=40, FORM:C ALUMINIUM, D4=8
Part Number 06156-304008
Product selection
Selector Part Number Description H1 D1=AUßENDURCHMESSER D2 Version Customs tariff number Country of origin Region of origin H2 D4=DURCHMESSER T1 T2
1 06156-304008 PALM GRIP TUMBLED D1=40, FORM:C ALUMINIUM, D4=8 26 40 14 tumbled 76169990 DE 05 25 8 18 15
3 06156-305010 PALM GRIP TUMBLED D1=50, FORM:C ALUMINIUM, D4=10 34 50 18 tumbled 76169990 DE 05 32 10 21 18
5 06156-306312 PALM GRIP TUMBLED D1=63, FORM:C ALUMINIUM, D4=12 42 63 25 tumbled 76169990 DE 05 40 12 25 22
7 06156-308016 PALM GRIP TUMBLED D1=80, FORM:C ALUMINIUM, D4=16 52 80 25 tumbled 76169990 DE 05 50 16 32 28
9 06156-3040082 PALM GRIP POLISHED D1=40, FORM:C ALUMINIUM, D4=8 26 40 14 polished 76169990 DE 05 25 8 18 15
10 06156-3050102 PALM GRIP POLISHED D1=50, FORM:C ALUMINIUM, D4=10 34 50 18 polished 76169990 DE 05 32 10 21 18
11 06156-3063122 PALM GRIP POLISHED D1=63, FORM:C ALUMINIUM, D4=12 42 63 25 polished 76169990 DE 05 40 12 25 22
12 06156-3080162 PALM GRIP POLISHED D1=80, FORM:C ALUMINIUM, D4=16 52 80 25 polished 76169990 DE 05 50 16 32 28
Part Number
Description
H1
D1=AUßENDURCHMESSER
D2
Version
Customs tariff number
Country of origin
Region of origin
H2
D4=DURCHMESSER
T1
T2
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem