2

06160 Palm grips DIN 6335, grey cast iron, Form C, bl...

Manufacturer norelem
Description PALM GRIP TUMBLED D1=32, FORM:C GREY CAST IRON, D4=6
Part Number 06160-306
Product selection
Selector Part Number Description D2 D1=AUßENDURCHMESSER H1 Version Customs tariff number Country of origin H2 D4=DURCHMESSER T2 T1
1 06160-306 PALM GRIP TUMBLED D1=32, FORM:C GREY CAST IRON, D4=6 12 32 21 tumbled 73181692 EU 20 6 12 15
2 06160-308 PALM GRIP TUMBLED D1=40, FORM:C GREY CAST IRON, D4=8 14 40 26 tumbled 73181692 EU 25 8 15 18
3 06160-310 PALM GRIP TUMBLED D1=50, FORM:C GREY CAST IRON, D4=10 18 50 32 tumbled 73181692 EU 32 10 18 21
4 06160-312 PALM GRIP TUMBLED D1=63, FORM:C GREY CAST IRON, D4=12 20 63 42 tumbled 73181692 EU 40 12 22 25
5 06160-316 PALM GRIP TUMBLED D1=80, FORM:C GREY CAST IRON, D4=16 25 80 52 tumbled 73181699 EU 50 16 28 32
6 06160-320 PALM GRIP TUMBLED D1=100, FORM:C GREY CAST IRON, D4=20 32 100 65 tumbled 73181699 EU 63 20 36 40
Part Number
Description
D2
D1=AUßENDURCHMESSER
H1
Version
Customs tariff number
Country of origin
H2
D4=DURCHMESSER
T2
T1
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem