1

06158 Palm grips similar to DIN 6335, stainless steel...

Manufacturer norelem
Description PALM GRIP POLISHED M06 D1=32, FORM:D STAINLESS STEEL
Part Number 06158-4032062
Product selection
Selector Part Number Description H3 H2 D2 D1=AUßENDURCHMESSER Version Customs tariff number Country of origin T4 D6 D5=GEWINDE
1 06158-4032062 PALM GRIP POLISHED M06 D1=32, FORM:D STAINLESS STEEL 10 21 12 32 polished 73181639 CN 10 6,4 M6
2 06158-4040082 PALM GRIP POLISHED M08 D1=40, FORM:D STAINLESS STEEL 13 26 14 40 polished 73181639 CN 12 8,4 M8
3 06158-4050102 PALM GRIP POLISHED M10 D1=50, FORM:D STAINLESS STEEL 17 34 18 50 polished 73181639 CN 16 10,5 M10
4 06158-4063122 PALM GRIP POLISHED M12 D1=63, FORM:D STAINLESS STEEL 21 42 20 63 polished 73181639 CN 20 13 M12
Part Number
Description
H3
H2
D2
D1=AUßENDURCHMESSER
Version
Customs tariff number
Country of origin
T4
D6
D5=GEWINDE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem