1

06180 Palm grips, similar to DIN 6335, Form E with pr...

Manufacturer norelem
Description PALM GRIP M06 D1=32, FORM:E DUROPLAST, COMP:STEEL
Part Number 06180-306
Product selection
Selector Part Number Description D5=GEWINDE T6 H5 H7 D1=AUßENDURCHMESSER D7 H6 Customs tariff number Country of origin
1 06180-306 PALM GRIP M06 D1=32, FORM:E DUROPLAST, COMP:STEEL M6 12 9 23 32 12 12 73181692 FR
2 06180-308 PALM GRIP M08 D1=40, FORM:E DUROPLAST, COMP:STEEL M8 15 10 26 40 14 13 73181692 FR
3 06180-310 PALM GRIP M10 D1=50, FORM:E DUROPLAST, COMP:STEEL M10 18 12 32 50 18 18 73181692 FR
4 06180-312 PALM GRIP M12 D1=63, FORM:E DUROPLAST, COMP:STEEL M12 22 14 40 63 20 23 73181692 FR
5 06180-316 PALM GRIP M16 D1=80, FORM:E DUROPLAST, COMP:STEEL M16 28 17 50 80 25 28 73181699 FR
Part Number
Description
D5=GEWINDE
T6
H5
H7
D1=AUßENDURCHMESSER
D7
H6
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem