23030 Oldham-type couplings with radial clamping hub

Manufacturer norelem
Description OLDHAM SHAFT COUPLING WITH RADIAL CLAMPING HUB SIZE:16 L=21 ALUMINIUM, MINI, ...
Part Number 23030-0016
Product selection
Selector Part Number Description A C DIN 912_10.9 Country_of_origin Customs_tariff_number D1/D2_ max. D1/D2_ min. D1/D2=BEFESTIGUNGSBOHRUNG D4=AUßENDURCHMESSER [_de_]_L=LÄNGE L1 L3 Max._ angular_shaft_ displacement Max._ lateral_shaft_ displacement max. speed U/min Moment_of_inertia_ (10⁻⁶_kgm²) Nominal_torque Nm Region_of_origin Static_resistance_ to_torsion Nm/arcmin Tightening_ torque_of_ screws_(Nm)
1 23030-0016 OLDHAM SHAFT COUPLING WITH RADIAL CLAMPING HUB SIZE:16 L=21 ALUMINIUM, MINI, ... 5 M2,6 DE 84836080 6 3 3 16 21 9,5 3 1 8000 0,0032 1 09 0,019 1
2 23030-0020 OLDHAM SHAFT COUPLING WITH RADIAL CLAMPING HUB SIZE:20 L=22,5 ALUMINIUM, MINI... 6,5 M2,6 DE 84836080 8 5 5 20 22,5 10 3 1,5 7000 0,0082 1,5 09 0,035 1
3 23030-0025 OLDHAM SHAFT COUPLING WITH RADIAL CLAMPING HUB SIZE:25 L=27 ALUMINIUM, MINI, ... 8 M3 DE 84836080 10 6,35 6,35 25 27 12 4 2 6000 0,026 2,5 09 0,058 1,5
4 23030-0032 OLDHAM SHAFT COUPLING WITH RADIAL CLAMPING HUB SIZE:32 L=35 ALUMINIUM, MINI, ... 11 M4 DE 84836080 14 8 8 32 35 16 5 2,5 4800 0,083 7 09 0,18 2,5
Part Number
Description
A
C DIN 912_10.9
Country_of_origin
Customs_tariff_number
D1/D2_ max.
D1/D2_ min.
D1/D2=BEFESTIGUNGSBOHRUNG
D4=AUßENDURCHMESSER
[_de_]_L=LÄNGE
L1
L3
Max._ angular_shaft_ displacement
Max._ lateral_shaft_ displacement
max. speed U/min
Moment_of_inertia_ (10⁻⁶_kgm²)
Nominal_torque Nm
Region_of_origin
Static_resistance_ to_torsion Nm/arcmin
Tightening_ torque_of_ screws_(Nm)
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem