23032 Oldham-type couplings clamping with grub screw

Manufacturer norelem
Description OLDHAM SHAFT COUPLING CLAMPING WITH GRUB SCREW SIZE:16 L=18 ALUMINIUM, MINI, ...
Part Number 23032-0016
Product selection
Selector Part Number Description C (DIN_916) Country_of_origin Customs_tariff_number D1/D2_ max. D1/D2_ min. D1/D2=BEFESTIGUNGSBOHRUNG D4=AUßENDURCHMESSER [_de_]_L=LÄNGE L1 L3 Max._ angular_shaft_ displacement Max._ lateral_shaft_ displacement max. speed U/min Moment_of inertia_ (10⁻³_kgm²) Nominal_torque Nm Region_of_origin Static_resistance_ to_torsion Nm/arcmin Tightening_ torque_of_ screws_(Nm)
1 23032-0016 OLDHAM SHAFT COUPLING CLAMPING WITH GRUB SCREW SIZE:16 L=18 ALUMINIUM, MINI, ... M3 DE 84836080 6,35 4 4 16 18 8 2,3 1 8000 0,0024 1 09 0,019 1
2 23032-0020 OLDHAM SHAFT COUPLING CLAMPING WITH GRUB SCREW SIZE:20 L=20 ALUMINIUM, MINI, ... M4 DE 84836080 8 4 4 20 20 9 2,5 1,5 7000 0,081 1,5 09 0,035 1,7
3 23032-0025 OLDHAM SHAFT COUPLING CLAMPING WITH GRUB SCREW SIZE:25 L=25,5 ALUMINIUM, MINI... M4 DE 84836080 10 5 5 25 25,5 11,5 3 2 6000 0,018 2,5 09 0,058 1,7
4 23032-0032 OLDHAM SHAFT COUPLING CLAMPING WITH GRUB SCREW SIZE:32 L=32 ALUMINIUM, MINI, ... M5 DE 84836080 14 8 8 32 32 14,5 4 2,5 4800 0,067 7 09 0,18 4
Part Number
Description
C (DIN_916)
Country_of_origin
Customs_tariff_number
D1/D2_ max.
D1/D2_ min.
D1/D2=BEFESTIGUNGSBOHRUNG
D4=AUßENDURCHMESSER
[_de_]_L=LÄNGE
L1
L3
Max._ angular_shaft_ displacement
Max._ lateral_shaft_ displacement
max. speed U/min
Moment_of inertia_ (10⁻³_kgm²)
Nominal_torque Nm
Region_of_origin
Static_resistance_ to_torsion Nm/arcmin
Tightening_ torque_of_ screws_(Nm)
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem