1

28000 Oil level gauges, Form A, with thermometer

Manufacturer norelem
Description OIL LEVEL GAUGE M10 103X27X20, FORM:B
Part Number 28000-2076
Product selection
Selector Part Number Description L3 B=BREITE L1 [-de-] L=LÄNGE Number of fastening screws H1 D1=GEWINDE H=HÖHE L2 Version Thermometer scale
1 28000-2076 OIL LEVEL GAUGE M10 103X27X20, FORM:B 37 27 76 103 2 21 M10 20 44 with thermometer 0 - 80 °C / 50 - 175 °F
4 28000-2127 OIL LEVEL GAUGE M12 151X27X19, FORM:B 80 27 127 151 2 18 M12 19 95 with thermometer 0 - 100 °C / 50 - 200 °F
Part Number
Description
L3
B=BREITE
L1
[-de-] L=LÄNGE
Number of fastening screws
H1
D1=GEWINDE
H=HÖHE
L2
Version
Thermometer scale
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page