1

05990 Spherical seating nuts

Manufacturer norelem
Description NUT WITH FLAT POINT M04 STEEL
Part Number 05990-04
Product selection
Selector Part Number Description H Customs tariff number Country of origin D=GEWINDE D1 Region of origin R SW Material
1 05990-04 NUT WITH FLAT POINT M04 STEEL 5,2 73181692 DE M4 8 08 7 7 steel
2 05990-05 NUT WITH FLAT POINT M05 STEEL 6,7 73181692 DE M5 10 08 9 9 steel
3 05990-06 NUT WITH FLAT POINT M06 STEEL 9,5 73181692 DE M6 13,5 08 10 12,2 steel
4 05990-08 NUT WITH FLAT POINT M08 STEEL 12,8 73181692 DE M8 18 08 12 15,3 steel
5 05990-10 NUT WITH FLAT POINT M10 STEEL 12,1 73181692 DE M10 20 08 14 18,2 steel
10 05990-12 NUT WITH FLAT POINT M12 STEEL 14,8 73181692 DE M12 23 08 16 20 steel
11 05990-104 NUT WITH FLAT POINT M04 STAINLESS STEEL 5,2 73181639 DE M4 8 08 7 7 Stainless steel
12 05990-105 NUT WITH FLAT POINT M05 STAINLESS STEEL 6,7 73181639 DE M5 10 08 9 9 Stainless steel
13 05990-106 NUT WITH FLAT POINT M06 STAINLESS STEEL 9,5 73181639 DE M6 13,5 08 10 12,2 Stainless steel
14 05990-108 NUT WITH FLAT POINT M08 STAINLESS STEEL 12,8 73181639 DE M8 18 08 12 15,3 Stainless steel
Part Number
Description
H
Customs tariff number
Country of origin
D=GEWINDE
D1
Region of origin
R
SW
Material
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem