1

21090 Mounting plates, horizontal, short

Manufacturer norelem
Description MOUNTING PLATE SIZE:8 82,5X46X10, SHORT VERSION
Part Number 21090-081
Product selection
Selector Part Number Description H=HÖHE D B1 L4 L3 L2 [-de-] L=LÄNGE L1 B=BREITE H2 H1 H3 L5 Version D2 Customs tariff number Country of origin
1 21090-081 MOUNTING PLATE SIZE:8 82,5X46X10, SHORT VERSION 10 4 10 36 40 15 82,5 9 46 2,3 2 6,5 1,5 short M4 84662020 EU
2 21090-121 MOUNTING PLATE SIZE:12 133X75X12, SHORT VERSION 12 6 30 60 60 30 133 15 75 3,3 2 7,5 3 short M6 84662020 EU
Part Number
Description
H=HÖHE
D
B1
L4
L3
L2
[-de-] L=LÄNGE
L1
B=BREITE
H2
H1
H3
L5
Version
D2
Customs tariff number
Country of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem