1
norelem

21090 Mounting plates, horizontal, long

Manufacturer norelem
Description MOUNTING PLATE SIZE:12 180X75X12, LONG VERSION
Part Number 21090-122
Product selection
Selector Part Number Description H=HÖHE D B1 L4 L3 L2 [-de-] L=LÄNGE L1 B=BREITE H2 H1 H3 L5 Version D2 Customs tariff number Country of origin
1 21090-082 MOUNTING PLATE SIZE:8 120X46X10, LONG VERSION 10 4 10 36 72 96 120 108 46 2,3 2 6,5 1,5 long M4 84662020 EU
2 21090-122 MOUNTING PLATE SIZE:12 180X75X12, LONG VERSION 12 6 30 60 120 150 180 165 75 3,3 2 7,5 3 long M6 84662020 EU
Part Number
Description
H=HÖHE
D
B1
L4
L3
L2
[-de-] L=LÄNGE
L1
B=BREITE
H2
H1
H3
L5
Version
D2
Customs tariff number
Country of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page