1

03099 Mounting brackets, Form A

Manufacturer norelem
Description MOUNTING BRACKET M12, FORM:A STEEL
Part Number 03099-112
Product selection
Selector Part Number Description S D1=GEWINDE L3 L1 K D4 D3 D2 Customs tariff number Region of origin Country of origin
1 03099-112 MOUNTING BRACKET M12, FORM:A STEEL 12 M12 10 25 24 10 5,5 36 73181900 08 DE
3 03099-1121 MOUNTING BRACKET M12X1,5, FORM:A STEEL 12 M12x1,5 10 25 24 10 5,5 36 73181900 08 DE
4 03099-116 MOUNTING BRACKET M16, FORM:A STEEL 15 M16 13 33 32 10 5,5 46 73181900 08 DE
6 03099-1161 MOUNTING BRACKET M16X1,5, FORM:A STEEL 15 M16x1,5 13 33 32 10 5,5 46 73181900 08 DE
7 03099-120 MOUNTING BRACKET M20, FORM:A STEEL 15 M20 13 33 32 10 5,5 46 73181900 08 FR
9 03099-1201 MOUNTING BRACKET M20X1,5, FORM:A STEEL 15 M20x1,5 13 33 32 10 5,5 46 73181900 08 DE
Part Number
Description
S
D1=GEWINDE
L3
L1
K
D4
D3
D2
Customs tariff number
Region of origin
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem