2

03099 Mounting bracket aluminium Form B

Manufacturer norelem
Description MOUNTING BRACKET M06, FORM:B ALUMINIUM
Part Number 03099-406
Product selection
Selector Part Number Description H D1=GEWINDE D2 L D3 T A B Customs tariff number Country of origin H1
1 03099-406 MOUNTING BRACKET M06, FORM:B ALUMINIUM 21 M6 4,5 30 8 4,5 20 10 84662020 CN 10
3 03099-4061 MOUNTING BRACKET M06X0,75, FORM:B ALUMINIUM 21 M6x0,75 4,5 30 8 4,5 20 10 84662020 CN 10
4 03099-408 MOUNTING BRACKET M08X1, FORM:B ALUMINIUM 21 M8 4,5 30 8 4,5 20 10 84662020 CN 10
6 03099-4081 MOUNTING BRACKET M08X1, FORM:B ALUMINIUM 21 M8x1 4,5 30 8 4,5 20 10 84662020 CN 10
7 03099-410 MOUNTING BRACKET M10, FORM:B ALUMINIUM 26 M10 5,5 36 10 5,5 24 12 84662020 CN 13
9 03099-4101 MOUNTING BRACKET M10X1, FORM:B ALUMINIUM 26 M10x1 5,5 36 10 5,5 24 12 84662020 CN 13
10 03099-412 MOUNTING BRACKET M12, FORM:B ALUMINIUM 26 M12 5,5 36 10 5,5 24 12 84662020 CN 13
12 03099-4121 MOUNTING BRACKET M12X1,5, FORM:B ALUMINIUM 26 M12x1,5 5,5 36 10 5,5 24 12 84662020 CN 13
13 03099-416 MOUNTING BRACKET M16X1,5, FORM:B ALUMINIUM 29 M16 5,5 46 10 5,5 32 15 84662020 CN 17
15 03099-4161 MOUNTING BRACKET M16X1,5, FORM:B ALUMINIUM 29 M16x1,5 5,5 46 10 5,5 32 15 84662020 CN 17
16 03099-420 MOUNTING BRACKET M20X1,5, FORM:B ALUMINIUM 29 M20 5,5 46 10 5,5 32 15 84662020 CN 17
18 03099-4201 MOUNTING BRACKET M20X1,5, FORM:B ALUMINIUM 29 M20x1,5 5,5 46 10 5,5 32 15 84662020 CN 17
Part Number
Description
H
D1=GEWINDE
D2
L
D3
T
A
B
Customs tariff number
Country of origin
H1
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem