1
norelem

09150 Magnetic Pickup

Manufacturer norelem
Description MAGNETIC PICK-UP SIZE:4 D1=19 L5=520 PLASTIC, COMP:BRASS
Part Number 09150-04
Product selection
Selector Part Number Description H Customs tariff number Country of origin Region of origin Magnetic force N T D A D1=DURCHMESSER L5=LÄNGE
1 09150-01 MAGNETIC PICK-UP SIZE:1 D1=8 L5=450 PLASTIC, COMP:BRASS 4 85051990 DE 09 5 0,5 6 2 8 450
2 09150-02 MAGNETIC PICK-UP SIZE:2 D1=12 L5=450 PLASTIC, COMP:BRASS 6 85051990 DE 09 10 1,0 10 4 12 450
3 09150-03 MAGNETIC PICK-UP SIZE:3 D1=15 L5=520 PLASTIC, COMP:BRASS 7,5 85051990 DE 09 18 1,0 13 6 15 520
4 09150-04 MAGNETIC PICK-UP SIZE:4 D1=19 L5=520 PLASTIC, COMP:BRASS 10 85051990 DE 09 30 1,5 17 9 19 520
Part Number
Description
H
Customs tariff number
Country of origin
Region of origin
Magnetic force N
T
D
A
D1=DURCHMESSER
L5=LÄNGE
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page