06310 Machine handles revolving steel, similar to DIN 98

Manufacturer norelem
Description MACHINE HANDLE REVOLVING M06, FORM:E STEEL, SIMILAR TO DIN 98, COMP:STEEL, L1=53
Part Number 06310-216
Product selection
Selector Part Number Description D1 D3=GEWINDE D4 L1=GRIFFLÄNGE L2 SW
1 06310-216 MACHINE HANDLE REVOLVING M06, FORM:E STEEL, SIMILAR TO DIN 98, COMP:STEEL, L1=53 16 M6 10 53 13 8
2 06310-220 MACHINE HANDLE REVOLVING M08, FORM:E STEEL, SIMILAR TO DIN 98, COMP:STEEL, L1=66 20 M8 13 66 15 10
3 06310-225 MACHINE HANDLE REVOLVING M10, FORM:E STEEL, SIMILAR TO DIN 98, COMP:STEEL, L1=85 25 M10 16 85 18 13
4 06310-232 MACHINE HANDLE REVOLVING M12, FORM:E STEEL, SIMILAR TO DIN 98, COMP:STEEL, L1... 32 M12 20 107 20 17
Part Number
Description
D1
D3=GEWINDE
D4
L1=GRIFFLÄNGE
L2
SW
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem