06292 Machine handles fixed aluminium, DIN 39 Form E

Manufacturer norelem
Description MACHINE HANDLE FIXED M06, FORM:E ALUMINIUM, DIN 39, COMP:STEEL, L1=50
Part Number 06292-0616050
Product selection
Selector Part Number Description D1 D3=GEWINDE D4 L1=GRIFFLÄNGE L2 L3 SW Version
1 06292-0616050 MACHINE HANDLE FIXED M06, FORM:E ALUMINIUM, DIN 39, COMP:STEEL, L1=50 16 M6 10 50 11 7 3 machine handle in aluminium
2 06292-0820064 MACHINE HANDLE FIXED M08, FORM:E ALUMINIUM, DIN 39, COMP:STEEL, L1=64 20 M8 13 64 13 8 4 machine handle in aluminium
3 06292-1025080 MACHINE HANDLE FIXED M10, FORM:E ALUMINIUM, DIN 39, COMP:STEEL, L1=80 25 M10 16 80 14 10 5 machine handle in aluminium
4 06292-1232100 MACHINE HANDLE FIXED M12, FORM:E ALUMINIUM, DIN 39, COMP:STEEL, L1=100 32 M12 20 100 21 13 6 machine handle in aluminium
5 06292-1636112 MACHINE HANDLE FIXED M16, FORM:E ALUMINIUM, DIN 39, COMP:STEEL, L1=112 36 M16 22 112 26 14 8 machine handle in aluminium
Part Number
Description
D1
D3=GEWINDE
D4
L1=GRIFFLÄNGE
L2
L3
SW
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem