1

27840 Levelling feet for aluminium profiles

Manufacturer norelem
Description MACHINE FOOT HEIGHT-ADJUSTABLE M06 D1=30 H=35-50 THERMOPLASTIC, FOR ALUMINIUM...
Part Number 27840-300806
Product selection
Selector Part Number Description Load rating max. kN Customs tariff number Country of origin D=GEWINDE H=HÖHE D1=AUßENDURCHMESSER SW1 L D2 for countersunk screw C for slot B A for aluminium profile
1 27840-300806 MACHINE FOOT HEIGHT-ADJUSTABLE M06 D1=30 H=35-50 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M6 35-50 30 22 14 M4 8 20,5 30
2 27840-300808 MACHINE FOOT HEIGHT-ADJUSTABLE M08 D1=30 H=35-50 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M8 35-50 30 22 14 M4 8 20,5 30
3 27840-301006 MACHINE FOOT HEIGHT-ADJUSTABLE M06 D1=30 H=35-50 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M6 35-50 30 22 14 M4 10 20,5 30
4 27840-301008 MACHINE FOOT HEIGHT-ADJUSTABLE M08 D1=30 H=35-50 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M8 35-50 30 22 14 M4 10 20,5 30
5 27840-400808 MACHINE FOOT HEIGHT-ADJUSTABLE M08 D1=40 H=45-65 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M8 45-65 40 30 14 M6 8 28 40
6 27840-401006 MACHINE FOOT HEIGHT-ADJUSTABLE M06 D1=40 H=45-65 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M6 45-65 40 30 14 M6 10 28 40
7 27840-401008 MACHINE FOOT HEIGHT-ADJUSTABLE M08 D1=40 H=45-65 THERMOPLASTIC, FOR ALUMINIUM... 1,5 39269097 QU M8 45-65 40 30 14 M6 10 28 40
Part Number
Description
Load rating max. kN
Customs tariff number
Country of origin
D=GEWINDE
H=HÖHE
D1=AUßENDURCHMESSER
SW1
L
D2 for countersunk screw
C for slot
B
A for aluminium profile
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem