1

07570 Quarter-turn screws

Manufacturer norelem
Description LOCK SCREW M06X25 L=30 CARBON STEEL
Part Number 07570-06
Product selection
Selector Part Number Description D=GEWINDE [-de-] L=LÄNGE Customs tariff number Country of origin D1 S L2 L1=GEWINDELÄNGE
1 07570-06 LOCK SCREW M06X25 L=30 CARBON STEEL M6 30 73181595 FR 20 6,5 14 25
2 07570-08 LOCK SCREW M08X30 L=40 CARBON STEEL M8 40 73181595 FR 25 8,5 16 30
3 07570-10 LOCK SCREW M10X40 L=50 CARBON STEEL M10 50 73181595 FR 28 10,5 16 40
4 07570-12 LOCK SCREW M12X50 L=60 CARBON STEEL M12 60 73181595 FR 32 12,5 20 50
Part Number
Description
D=GEWINDE
[-de-] L=LÄNGE
Customs tariff number
Country of origin
D1
S
L2
L1=GEWINDELÄNGE
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem