Selector | Part Number | Description | Suitable for chain sprockets | Type | P | ISO=ISO-NR. | Customs tariff number | Country of origin | Version |
---|---|---|---|---|---|---|---|---|---|
1 | 22212-40380732 | LINK SINGLE, FORM:L STAINLESS STEEL, SPLIT PIN CONNECTION, ISO=06B-1 | 3/8 x 7/32 | Kröpfglied | 9,525 | 06 B-1 | 73151900 | CN | offset link |
2 | 22212-40120516 | LINK SINGLE, FORM:L STAINLESS STEEL, SPLIT PIN CONNECTION, ISO=08B-1 | 1/2 x 5/16 | Kröpfglied | 12,7 | 08 B-1 | 73151900 | CN | offset link |
3 | 22212-40580308 | LINK SINGLE, FORM:L STAINLESS STEEL, SPLIT PIN CONNECTION, ISO=10B-1 | 5/8 x 3/8 | Kröpfglied | 15.875 | 10 B-1 | 73151900 | CN | offset link |
4 | 22212-40340716 | LINK SINGLE, FORM:L STAINLESS STEEL, SPLIT PIN CONNECTION, ISO=12B-1 | 3/4 x 7/16 | Kröpfglied | 19,05 | 12 B-1 | 73151900 | CN | offset link |
5 | 22212-41001702 | LINK SINGLE, FORM:L STAINLESS STEEL, SPLIT PIN CONNECTION, ISO=16B-1 | 1 x 17,02 mm | Kröpfglied | 25,4 | 16 B-1 | 73151900 | CN | offset link |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs