1

21505 Linear ball bearings with steel cage, open

Manufacturer norelem
Description LINEAR BALL BEARING W. ST. CAGE D1=22 L=32 -0,2 BALL-BEARING STEEL, OPEN, COM...
Part Number 21505-1212
Product selection
Selector Part Number Description D1=AUßENDURCHMESSER D2 [-de-] L=LÄNGE L1 L2 D=INNENDURCHMESSER Dynamic load rating N Static load rating N Version Customs tariff number Country of origin E G W
1 21505-1212 LINEAR BALL BEARING W. ST. CAGE D1=22 L=32 -0,2 BALL-BEARING STEEL, OPEN, COM... 22 21 32 -0,2 22,9 -0,2 1,3 12 420 714 open 84821090 JP 1,35 78° 7,5
2 21505-1612 LINEAR BALL BEARING W. ST. CAGE D1=26 L=36 -0,2 BALL-BEARING STEEL, OPEN, COM... 26 24,9 36 -0,2 24,9 -0,2 1,3 16 686 1092 open 84821090 JP 0 78° 10
3 21505-2012 LINEAR BALL BEARING W. ST. CAGE D1=32 L=45 -0,2 BALL-BEARING STEEL, OPEN, COM... 32 30,3 45 -0,2 31,5 -0,2 1,6 20 924 1610 open 84821090 JP 0 60° 10
4 21505-2512 LINEAR BALL BEARING W. ST. CAGE D1=40 L=58 -0,3 BALL-BEARING STEEL, OPEN, COM... 40 37,5 58 -0,3 44,1 -0,3 1,85 25 1470 2590 open 84821090 JP 1,5 60° 12,5
5 21505-3012 LINEAR BALL BEARING W. ST. CAGE D1=47 L=68 -0,3 BALL-BEARING STEEL, OPEN, COM... 47 44,5 68 -0,3 52,1 -0,3 1,85 30 2100 3920 open 84821090 JP 2 50° 12,5
Part Number
Description
D1=AUßENDURCHMESSER
D2
[-de-] L=LÄNGE
L1
L2
D=INNENDURCHMESSER
Dynamic load rating N
Static load rating N
Version
Customs tariff number
Country of origin
E
G
W
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem