1

21510 Linear ball bearings with angle error adjustmen...

Manufacturer norelem
Description LINEAR BALL BEARING W. ANGLE ERROR ADJ. D1=22 L=32 -0,2 PLASTIC, OPEN, COMP:S...
Part Number 21510-1212
Product selection
Selector Part Number Description D=INNENDURCHMESSER D1=AUßENDURCHMESSER D2 [-de-] L=LÄNGE L1 L2 Dynamic load rating N Static load rating N Version Customs tariff number Country of origin E G W
1 21510-1212 LINEAR BALL BEARING W. ANGLE ERROR ADJ. D1=22 L=32 -0,2 PLASTIC, OPEN, COMP:S... 12 22 21 32 -0,2 22,6 -0,2 1,3 830 910 open 84821090 KR 1,35 66° 7
2 21510-1612 LINEAR BALL BEARING W. ANGLE ERROR ADJ. D1=26 L=36 -0,2 PLASTIC, OPEN, COMP:S... 16 26 24,9 36 -0,2 24,6 -0,2 1,3 1020 1120 open 84821090 KR 0 68° 9,8
3 21510-2012 LINEAR BALL BEARING W. ANGLE ERROR ADJ. D1=32 L=45 -0,2 PLASTIC, OPEN, COMP:S... 20 32 30,3 45 -0,2 31,2 -0,2 1,6 2020 2220 open 84821090 KR 0 55° 10,5
4 21510-2512 LINEAR BALL BEARING W. ANGLE ERROR ADJ. D1=40 L=58 -0,3 PLASTIC, OPEN, COMP:S... 25 40 37,5 58 -0,3 43,7 -0,3 1,85 3950 4350 open 84821090 KR 1,5 57° 13
5 21510-3012 LINEAR BALL BEARING W. ANGLE ERROR ADJ. D1=47 L=68 -0,3 PLASTIC, OPEN, COMP:S... 30 47 44,5 68 -0,3 51,7 -0,3 1,85 4800 5280 open 84821090 KR 2 57° 15,3
Part Number
Description
D=INNENDURCHMESSER
D1=AUßENDURCHMESSER
D2
[-de-] L=LÄNGE
L1
L2
Dynamic load rating N
Static load rating N
Version
Customs tariff number
Country of origin
E
G
W
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem