27705 Levelling sets spherical washer

Manufacturer norelem
Description LEVELLING ELEMENT H=26 STAINLESS STEEL, D2=25, D=6,6
Part Number 27705-04061
Product selection
Selector Part Number Description α B Country_of_origin Customs_tariff_number D=INNENDURCHMESSER D1 D2=AUßENDURCHMESSER F kN for screw H_ min. H=HÖHE M Material N Region_of_origin
1 27705-04061 LEVELLING ELEMENT H=26 STAINLESS STEEL, D2=25, D=6,6 5 6,6 M15x1 25 27,1 M6 22 26 2 stainless steel 4
12 27705-0506 LEVELLING ELEMENT H=31 CARBON STEEL, D2=32, D=6,6 6 DE 73181900 6,6 M20x1 32 65 M6 26 31 2 steel 4 08
23 27705-05061 LEVELLING ELEMENT H=31 STAINLESS STEEL, D2=32, D=6,6 6 6,6 M20x1 32 43,4 M6 26 31 2 stainless steel 4
24 27705-0508 LEVELLING ELEMENT H=31 CARBON STEEL, D2=32, D=9 6 DE 73181900 9 M20x1 32 65 M8 26 31 2 steel 4 08
25 27705-05081 LEVELLING ELEMENT H=31 STAINLESS STEEL, D2=32, D=9 6 9 M20x1 32 43,4 M8 26 31 2 stainless steel 4
26 27705-0510 LEVELLING ELEMENT H=31 CARBON STEEL, D2=32, D=11 6 DE 73181900 11 M20x1 32 65 M10 26 31 2 steel 4 08
27 27705-05101 LEVELLING ELEMENT H=31 STAINLESS STEEL, D2=32, D=11 6 11 M20x1 32 43,4 M10 26 31 2 stainless steel 4
28 27705-0710 LEVELLING ELEMENT H=41 CARBON STEEL, D2=45, D=11 7 DE 73181900 11 M30x1,5 45 120 M10 34 41 2 steel 5 08
29 27705-07101 LEVELLING ELEMENT H=41 STAINLESS STEEL, D2=45, D=11 7 11 M30x1,5 45 84 M10 34 41 2 stainless steel 5
2 27705-0712 LEVELLING ELEMENT H=41 CARBON STEEL, D2=45, D=13,5 7 DE 73181900 13,5 M30x1,5 45 120 M12 34 41 2 steel 5 08
3 27705-07121 LEVELLING ELEMENT H=41 STAINLESS STEEL, D2=45, D=13,5 7 13,5 M30x1,5 45 84 M12 34 41 2 stainless steel 5
4 27705-0716 LEVELLING ELEMENT H=41 CARBON STEEL, D2=45, D=17,5 7 DE 73181900 17,5 M30x1,5 45 120 M16 34 41 2 steel 5 08
5 27705-07161 LEVELLING ELEMENT H=41 STAINLESS STEEL, D2=45, D=17,5 7 17,5 M30x1,5 45 84 M16 34 41 2 stainless steel 5
6 27705-0916 LEVELLING ELEMENT H=53 CARBON STEEL, D2=58, D=17,5 9 DE 73181900 17,5 M40x1,5 58 210 M16 44 53 2,5 steel 6 08
7 27705-09161 LEVELLING ELEMENT H=53 STAINLESS STEEL, D2=58, D=17,5 9 17,5 M40x1,5 58 148 M16 44 53 2,5 stainless steel 6
8 27705-0920 LEVELLING ELEMENT H=53 CARBON STEEL, D2=58, D=22 9 DE 73181900 22 M40x1,5 58 210 M20 44 53 2,5 steel 6 08
9 27705-09201 LEVELLING ELEMENT H=53 STAINLESS STEEL, D2=58, D=22 9 22 M40x1,5 58 148 M20 44 53 2,5 stainless steel 6
10 27705-0924 LEVELLING ELEMENT H=53 CARBON STEEL, D2=58, D=26 9 DE 73181900 26 M40x1,5 58 210 M24 44 53 2,5 steel 6 08
11 27705-09241 LEVELLING ELEMENT H=53 STAINLESS STEEL, D2=58, D=26 9 26 M40x1,5 58 148 M24 44 53 2,5 stainless steel 6
13 27705-1020 LEVELLING ELEMENT H=60 CARBON STEEL, D2=70, D=22 11 DE 73181900 22 M50x1,5 70 330 M20 50 60 2,5 steel 6 08
14 27705-10201 LEVELLING ELEMENT H=60 STAINLESS STEEL, D2=70, D=22 11 22 M50x1,5 70 225 M20 50 60 2,5 stainless steel 6
15 27705-1024 LEVELLING ELEMENT H=60 CARBON STEEL, D2=70, D=26 11 DE 73181900 26 M50x1,5 70 330 M24 50 60 2,5 steel 6 08
16 27705-10241 LEVELLING ELEMENT H=60 STAINLESS STEEL, D2=70, D=26 11 26 M50x1,5 70 225 M24 50 60 2,5 stainless steel 6
17 27705-1030 LEVELLING ELEMENT H=60 CARBON STEEL, D2=70, D=33 11 DE 73181900 33 M50x1,5 70 330 M30 50 60 2,5 steel 6 08
18 27705-10301 LEVELLING ELEMENT H=60 STAINLESS STEEL, D2=70, D=33 11 33 M50x1,5 70 225 M30 50 60 2,5 stainless steel 6
19 27705-1224 LEVELLING ELEMENT H=68 CARBON STEEL, D2=80, D=26 11 DE 73181900 26 M60x2 80 495 M24 56 68 3 steel 7 08
20 27705-12241 LEVELLING ELEMENT H=68 STAINLESS STEEL, D2=80, D=26 11 26 M60x2 80 323 M24 56 68 3 stainless steel 7
21 27705-1230 LEVELLING ELEMENT H=68 CARBON STEEL, D2=80, D=33 11 DE 73181900 33 M60x2 80 495 M30 56 68 3 steel 7 08
22 27705-12301 LEVELLING ELEMENT H=68 STAINLESS STEEL, D2=80, D=33 11 33 M60x2 80 323 M30 56 68 3 stainless steel 7
Part Number
Description
α
B
Country_of_origin
Customs_tariff_number
D=INNENDURCHMESSER
D1
D2=AUßENDURCHMESSER
F kN
for screw
H_ min.
H=HÖHE
M
Material
N
Region_of_origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem