03334 Lateral spring plungers with seal

Manufacturer norelem
Description LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=19 STEEL, COMP:POLYACETAL...
Part Number 03334-4020X20
Product selection
Selector Part Number Description Accessories Country_of_origin Customs_tariff_number D=DURCHMESSER D1 F_ approx.N K [_de_]_L=LÄNGE L1 Order_No._assembly_tool Region_of_origin ±S SW Version X
1 03334-4020X20 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=19 STEEL, COMP:POLYACETAL... 03334-06 DE 73181542 M12 5 20 2x60° 19 6 03334-06 06 0,8 10 thrust pin POM 1,6
6 03334-4020X27 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=26,5 STEEL, COMP:POLYACET... 03334-06 DE 73181542 M12 5 20 2x60° 26,5 6 03334-06 06 0,8 10 thrust pin POM 1,6
7 03334-4040X12 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=11,5 STEEL, COMP:POLYACET... 03334-06 DE 73181542 M12 6 40 2x60° 11,5 10 03334-06 06 1 10 thrust pin POM 1,8
8 03334-4040X27 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=26,5 STEEL, COMP:POLYACET... 03334-06 DE 73181542 M12 6 40 2x60° 26,5 10 03334-06 06 1 10 thrust pin POM 1,8
9 03334-4050X12 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=11,5 STEEL, COMP:POLYACET... 03334-06 DE 73181542 M12 5 50 2x60° 11,5 6 03334-06 06 0,8 10 thrust pin POM 1,6
10 03334-4050X27 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=26,5 STEEL, COMP:POLYACET... 03334-06 DE 73181542 M12 5 50 2x60° 26,5 6 03334-06 06 0,8 10 thrust pin POM 1,6
11 03334-4075X20 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=19 STEEL, COMP:POLYACETAL... 03334-06 DE 73181542 M12 6 75 2x60° 19 10 03334-06 06 1 10 thrust pin POM 1,8
12 03334-4075X27 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M12 L=26,5 STEEL, COMP:POLYACET... 03334-06 DE 73181542 M12 6 75 2x60° 26,5 10 03334-06 06 1 10 thrust pin POM 1,8
13 03334-4100X16 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M18X1,5 L=18 STEEL, COMP:POLYAC... 03334-10 DE 73181542 M18x1,5 10 100 2,5x60° 18 16 03334-10 06 1,6 16 thrust pin POM 3,2
2 03334-4100X29 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M18X1,5 L=31,5 STEEL, COMP:POLY... 03334-10 DE 73181542 M18x1,5 10 100 2,5x60° 31,5 16 03334-10 06 1,6 16 thrust pin POM 3,2
3 03334-4100X43 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M18X1,5 L=45 STEEL, COMP:POLYAC... 03334-10 DE 73181542 M18x1,5 10 100 2,5x60° 45 16 03334-10 06 1,6 16 thrust pin POM 3,2
4 03334-4200X16 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M18X1,5 L=18 STEEL, COMP:POLYAC... 03334-10 DE 73181542 M18x1,5 10 200 2,5x60° 18 16 03334-10 06 1,6 16 thrust pin POM 3,2
5 03334-4200X43 LATERAL SPRING PLUNGER WITH THREADED SLEEVE D=M18X1,5 L=45 STEEL, COMP:POLYAC... 03334-10 DE 73181542 M18x1,5 10 200 2,5x60° 45 16 03334-10 06 1,6 16 thrust pin POM 3,2
Part Number
Description
Accessories
Country_of_origin
Customs_tariff_number
D=DURCHMESSER
D1
F_ approx.N
K
[_de_]_L=LÄNGE
L1
Order_No._assembly_tool
Region_of_origin
±S
SW
Version
X
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem