1

01440 L-profiles unequal grey cast iron or aluminium

Manufacturer norelem
Description L-PROFILE UNEQUAL SIDED L=150 32X50 GREY CAST IRON
Part Number 01440-01X150
Product selection
Selector Part Number Description L=LÄNGE B=BREITE H=HÖHE S Version Customs tariff number Country of origin Region of origin
1 01440-01X150 L-PROFILE UNEQUAL SIDED L=150 32X50 GREY CAST IRON 150 32 50 12 grey cast iron 72166900 FR
2 01440-01X300 L-PROFILE UNEQUAL SIDED L=300 32X50 GREY CAST IRON 300 32 50 12 grey cast iron 72166900 FR
3 01440-02X150 L-PROFILE UNEQUAL SIDED L=150 40X63 GREY CAST IRON 150 40 63 12 grey cast iron 72166900 FR
4 01440-02X300 L-PROFILE UNEQUAL SIDED L=300 40X63 GREY CAST IRON 300 40 63 12 grey cast iron 72166900 FR
5 01440-03X200 L-PROFILE UNEQUAL SIDED L=200 63X80 GREY CAST IRON 200 63 80 16 grey cast iron 72166900 DE 08
6 01440-03X300 L-PROFILE UNEQUAL SIDED L=300 63X80 GREY CAST IRON 300 63 80 16 grey cast iron 72166900 FR
7 01440-03X600 L-PROFILE UNEQUAL SIDED L=600 63X80 GREY CAST IRON 600 63 80 16 grey cast iron 72166900 FR
8 01440-03X800 L-PROFILE UNEQUAL SIDED L=800 63X80 GREY CAST IRON 800 63 80 16 grey cast iron 72166900 FR
9 01440-04X200 L-PROFILE UNEQUAL SIDED L=200 80X100 GREY CAST IRON 200 80 100 20 grey cast iron 72166900 FR
10 01440-04X300 L-PROFILE UNEQUAL SIDED L=300 80X100 GREY CAST IRON 300 80 100 20 grey cast iron 72166900 FR
11 01440-04X600 L-PROFILE UNEQUAL SIDED L=600 80X100 GREY CAST IRON 600 80 100 20 grey cast iron 72166900 FR
12 01440-04X1000 L-PROFILE UNEQUAL SIDED L=1000 80X100 GREY CAST IRON 1000 80 100 20 grey cast iron 72166900 FR
13 01440-05X200 L-PROFILE UNEQUAL SIDED L=200 100X125 GREY CAST IRON 200 100 125 20 grey cast iron 72166900 FR
14 01440-05X300 L-PROFILE UNEQUAL SIDED L=300 100X125 GREY CAST IRON 300 100 125 20 grey cast iron 72166900 DE 08
15 01440-05X600 L-PROFILE UNEQUAL SIDED L=600 100X125 GREY CAST IRON 600 100 125 20 grey cast iron 72166900 FR
16 01440-05X1000 L-PROFILE UNEQUAL SIDED L=1000 100X125 GREY CAST IRON 1000 100 125 20 grey cast iron 72166900 FR
17 01440-06X200 L-PROFILE UNEQUAL SIDED L=200 125X160 GREY CAST IRON 200 125 160 25 grey cast iron 72166900 DE 08
18 01440-06X300 L-PROFILE UNEQUAL SIDED L=300 125X160 GREY CAST IRON 300 125 160 25 grey cast iron 72166900 FR
19 01440-06X600 L-PROFILE UNEQUAL SIDED L=600 125X160 GREY CAST IRON 600 125 160 25 grey cast iron 72166900 FR
20 01440-07X200 L-PROFILE UNEQUAL SIDED L=200 160X200 GREY CAST IRON 200 160 200 32 grey cast iron 72166900 DE 08
21 01440-07X300 L-PROFILE UNEQUAL SIDED L=300 160X200 GREY CAST IRON 300 160 200 32 grey cast iron 72166900 FR
22 01440-07X600 L-PROFILE UNEQUAL SIDED L=600 160X200 GREY CAST IRON 600 160 200 32 grey cast iron 72166900 FR
23 01440-08X300 L-PROFILE UNEQUAL SIDED L=300 200X250 GREY CAST IRON 300 200 250 36 grey cast iron 72166900 FR
24 01440-08X600 L-PROFILE UNEQUAL SIDED L=600 200X250 GREY CAST IRON 600 200 250 36 grey cast iron 72166900 FR
25 01440-09X300 L-PROFILE UNEQUAL SIDED L=300 250X315 GREY CAST IRON 300 250 315 36 grey cast iron 72166900 FR
26 01440-09X600 L-PROFILE UNEQUAL SIDED L=600 250X315 GREY CAST IRON 600 250 315 36 grey cast iron 72166900 FR
27 01440-201X150 L-PROFILE UNEQUAL SIDED L=150 32X50 ALUMINIUM 150 32 50 12 Aluminium 76169990 DE 03
28 01440-201X300 L-PROFILE UNEQUAL SIDED L=300 32X50 ALUMINIUM 300 32 50 12 Aluminium 76169990 QU
29 01440-202X150 L-PROFILE UNEQUAL SIDED L=150 40X63 ALUMINIUM 150 40 63 12 Aluminium 76169990 FR
30 01440-202X300 L-PROFILE UNEQUAL SIDED L=300 40X63 ALUMINIUM 300 40 63 12 Aluminium 76169990 QU
31 01440-203X200 L-PROFILE UNEQUAL SIDED L=200 63X80 ALUMINIUM 200 63 80 16 Aluminium 76169990 FR
32 01440-203X300 L-PROFILE UNEQUAL SIDED L=300 63X80 ALUMINIUM 300 63 80 16 Aluminium 76169990 DE 03
33 01440-203X600 L-PROFILE UNEQUAL SIDED L=600 63X80 ALUMINIUM 600 63 80 16 Aluminium 76169990 QU
34 01440-203X800 L-PROFILE UNEQUAL SIDED L=800 63X80 ALUMINIUM 800 63 80 16 Aluminium 76169990 QU
35 01440-204X200 L-PROFILE UNEQUAL SIDED L=200 80X100 ALUMINIUM 200 80 100 20 Aluminium 76169990 DE 03
36 01440-204X300 L-PROFILE UNEQUAL SIDED L=300 80X100 ALUMINIUM 300 80 100 20 Aluminium 76169990 DE 03
37 01440-204X600 L-PROFILE UNEQUAL SIDED L=600 80X100 ALUMINIUM 600 80 100 20 Aluminium 76169990 QU
38 01440-204X1000 L-PROFILE UNEQUAL SIDED L=1000 80X100 ALUMINIUM 1000 80 100 20 Aluminium 76169990 QU
39 01440-205X200 L-PROFILE UNEQUAL SIDED L=200 100X125 ALUMINIUM 200 100 125 20 Aluminium 76169990 DE 03
40 01440-205X300 L-PROFILE UNEQUAL SIDED L=300 100X125 ALUMINIUM 300 100 125 20 Aluminium 76169990 DE 03
41 01440-205X600 L-PROFILE UNEQUAL SIDED L=600 100X125 ALUMINIUM 600 100 125 20 Aluminium 76169990 QU
42 01440-206X200 L-PROFILE UNEQUAL SIDED L=200 125X160 ALUMINIUM 200 125 160 25 Aluminium 76169990 DE 03
43 01440-205X1000 L-PROFILE UNEQUAL SIDED L=1000 100X125 ALUMINIUM 1000 100 125 20 Aluminium 76169990 QU
44 01440-206X300 L-PROFILE UNEQUAL SIDED L=300 125X160 ALUMINIUM 300 125 160 25 Aluminium 76169990 DE 03
45 01440-206X600 L-PROFILE UNEQUAL SIDED L=600 125X160 ALUMINIUM 600 125 160 25 Aluminium 76169990 QU
46 01440-207X200 L-PROFILE UNEQUAL SIDED L=200 160X200 ALUMINIUM 200 160 200 32 Aluminium 76169990 DE 03
47 01440-207X300 L-PROFILE UNEQUAL SIDED L=300 160X200 ALUMINIUM 300 160 200 32 Aluminium 76169990 DE 03
48 01440-207X600 L-PROFILE UNEQUAL SIDED L=600 160X200 ALUMINIUM 600 160 200 32 Aluminium 76169990 QU
49 01440-208X300 L-PROFILE UNEQUAL SIDED L=300 200X250 ALUMINIUM 300 200 250 36 Aluminium 76169990 DE 03
50 01440-208X600 L-PROFILE UNEQUAL SIDED L=600 200X250 ALUMINIUM 600 200 250 36 Aluminium 76169990 QU
51 01440-209X300 L-PROFILE UNEQUAL SIDED L=300 250X315 ALUMINIUM 300 250 315 36 Aluminium 76169990 DE 03
52 01440-209X600 L-PROFILE UNEQUAL SIDED L=600 250X315 ALUMINIUM 600 250 315 36 Aluminium 76169990 QU
Part Number
Description
L=LÄNGE
B=BREITE
H=HÖHE
S
Version
Customs tariff number
Country of origin
Region of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem