1

06268 Knurled knobs with grip, Form M, with cross hol...

Manufacturer norelem
Description KNURLED KNOB WITH HANDLE SIZE:1 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702...
Part Number 06268-1106
Product selection
Selector Part Number Description H D1=GEWINDE T H1 L H2 D3 D2 D=AUßENDURCHMESSER Colour Customs tariff number Country of origin Region of origin H3 D4
1 06268-1106 KNURLED KNOB WITH HANDLE SIZE:1 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 31 6 10 13 15 16 10 16,5 40 anthracite grey 39269097 DE 08 5,5 M4
5 06268-11065 KNURLED KNOB WITH HANDLE SIZE:1 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 31 6 10 13 15 16 10 16,5 40 light grey 39269097 DE 08 5,5 M4
6 06268-11066 KNURLED KNOB WITH HANDLE SIZE:1 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 31 6 10 13 15 16 10 16,5 40 traffic red 39269097 DE 08 5,5 M4
7 06268-11067 KNURLED KNOB WITH HANDLE SIZE:1 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 31 6 10 13 15 16 10 16,5 40 bright yellow 39269097 DE 08 5,5 M4
8 06268-1206 KNURLED KNOB WITH HANDLE SIZE:2 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 36 6 10 15 18,5 16 10 18 50 39269097 DE 08 5,5 M4
12 06268-12065 KNURLED KNOB WITH HANDLE SIZE:2 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 36 6 10 15 18,5 16 10 18 50 light grey 39269097 DE 08 5,5 M4
13 06268-12066 KNURLED KNOB WITH HANDLE SIZE:2 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 36 6 10 15 18,5 16 10 18 50 traffic red 39269097 DE 08 5,5 M4
14 06268-12067 KNURLED KNOB WITH HANDLE SIZE:2 D1=6, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 36 6 10 15 18,5 16 10 18 50 bright yellow 39269097 DE 08 5,5 M4
15 06268-1308 KNURLED KNOB WITH HANDLE SIZE:3 D1=8, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 41 8 14 17 25 16 10 22 63 39269097 DE 08 8 M4
19 06268-13085 KNURLED KNOB WITH HANDLE SIZE:3 D1=8, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 41 8 14 17 25 16 10 22 63 light grey 39269097 DE 08 8 M4
20 06268-13086 KNURLED KNOB WITH HANDLE SIZE:3 D1=8, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 41 8 14 17 25 16 10 22 63 traffic red 39269097 DE 08 8 M4
21 06268-13087 KNURLED KNOB WITH HANDLE SIZE:3 D1=8, FORM:M THERMOPLASTIC, BLACK GREY RAL702... 41 8 14 17 25 16 10 22 63 bright yellow 39269097 DE 08 8 M4
Part Number
Description
H
D1=GEWINDE
T
H1
L
H2
D3
D2
D=AUßENDURCHMESSER
Colour
Customs tariff number
Country of origin
Region of origin
H3
D4
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page