1

06267 Knurled knobs, metal parts stainless steel, For...

Manufacturer norelem
Description KNURLED KNOB SIZE:1 M05X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST...
Part Number 06267-51057X20
Product selection
Selector Part Number Description H1 H D2 D=AUßENDURCHMESSER Version Customs tariff number Country of origin Region of origin Colour D4=GEWINDE L=GEWINDELÄNGE D4
1 06267-51057X20 KNURLED KNOB SIZE:1 M05X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M5 20
2 06267-5106X10 KNURLED KNOB SIZE:1 M06X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M6 10
3 06267-51065X10 KNURLED KNOB SIZE:1 M06X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M6 10
4 06267-51066X10 KNURLED KNOB SIZE:1 M06X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M6 10
5 06267-51067X10 KNURLED KNOB SIZE:1 M06X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M6 10
6 06267-5106X20 KNURLED KNOB SIZE:1 M06X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M6 20
7 06267-51065X20 KNURLED KNOB SIZE:1 M06X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M6 20
8 06267-51085X15 KNURLED KNOB SIZE:1 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M8 15
9 06267-51086X15 KNURLED KNOB SIZE:1 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M8 15
10 06267-51087X15 KNURLED KNOB SIZE:1 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M8 15
11 06267-5108X30 KNURLED KNOB SIZE:1 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M8 30
12 06267-51085X30 KNURLED KNOB SIZE:1 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M8 30
13 06267-51086X30 KNURLED KNOB SIZE:1 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M8 30
14 06267-51087X30 KNURLED KNOB SIZE:1 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M8 30
15 06267-52087X15 KNURLED KNOB SIZE:2 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 bright yellow M8 15
16 06267-5208X30 KNURLED KNOB SIZE:2 L=30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAI... 15 36 18 50 screw stainless steel 73181595 DE 08 anthracite grey 30 M8
17 06267-52085X30 KNURLED KNOB SIZE:2 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 light grey M8 30
18 06267-52086X30 KNURLED KNOB SIZE:2 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 traffic red M8 30
19 06267-52087X30 KNURLED KNOB SIZE:2 M08X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 bright yellow M8 30
20 06267-5208X60 KNURLED KNOB SIZE:2 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 anthracite grey M8 60
21 06267-52085X60 KNURLED KNOB SIZE:2 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 light grey M8 60
22 06267-5105X10 KNURLED KNOB SIZE:1 M05X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M5 10
23 06267-51055X10 KNURLED KNOB SIZE:1 M05X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M5 10
24 06267-51056X10 KNURLED KNOB SIZE:1 M05X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M5 10
25 06267-51057X10 KNURLED KNOB SIZE:1 M05X10, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M5 10
26 06267-5105X20 KNURLED KNOB SIZE:1 M05X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M5 20
27 06267-51055X20 KNURLED KNOB SIZE:1 M05X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M5 20
28 06267-51056X20 KNURLED KNOB SIZE:1 M05X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M5 20
29 06267-51066X20 KNURLED KNOB SIZE:1 M06X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M6 20
30 06267-51067X20 KNURLED KNOB SIZE:1 M06X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M6 20
31 06267-5106X40 KNURLED KNOB SIZE:1 M06X40, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M6 40
32 06267-51065X40 KNURLED KNOB SIZE:1 M06X40, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M6 40
33 06267-51066X40 KNURLED KNOB SIZE:1 M06X40, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M6 40
34 06267-51067X40 KNURLED KNOB SIZE:1 M06X40, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M6 40
35 06267-5108X15 KNURLED KNOB SIZE:1 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M8 15
36 06267-5108X60 KNURLED KNOB SIZE:1 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 anthracite grey M8 60
37 06267-51085X60 KNURLED KNOB SIZE:1 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 light grey M8 60
38 06267-51086X60 KNURLED KNOB SIZE:1 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 traffic red M8 60
39 06267-51087X60 KNURLED KNOB SIZE:1 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 13 31 16,5 40 screw stainless steel 73181595 DE 08 bright yellow M8 60
40 06267-5208X15 KNURLED KNOB SIZE:2 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 anthracite grey M8 15
41 06267-52085X15 KNURLED KNOB SIZE:2 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 light grey M8 15
42 06267-52086X15 KNURLED KNOB SIZE:2 M08X15, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 traffic red M8 15
43 06267-52086X60 KNURLED KNOB SIZE:2 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 traffic red M8 60
44 06267-52087X60 KNURLED KNOB SIZE:2 M08X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 bright yellow M8 60
45 06267-5210X20 KNURLED KNOB SIZE:2 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 anthracite grey M10 20
46 06267-52105X20 KNURLED KNOB SIZE:2 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 light grey M10 20
47 06267-52106X20 KNURLED KNOB SIZE:2 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 traffic red M10 20
48 06267-52107X20 KNURLED KNOB SIZE:2 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 bright yellow M10 20
49 06267-5210X30 KNURLED KNOB SIZE:2 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 anthracite grey M10 30
50 06267-52105X30 KNURLED KNOB SIZE:2 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 light grey M10 30
51 06267-52106X30 KNURLED KNOB SIZE:2 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 traffic red M10 30
52 06267-52107X30 KNURLED KNOB SIZE:2 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 bright yellow M10 30
53 06267-5210X60 KNURLED KNOB SIZE:2 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 anthracite grey M10 60
54 06267-52105X60 KNURLED KNOB SIZE:2 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 light grey M10 60
55 06267-52106X60 KNURLED KNOB SIZE:2 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 traffic red M10 60
56 06267-52107X60 KNURLED KNOB SIZE:2 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 15 36 18 50 screw stainless steel 73181595 DE 08 bright yellow M10 60
57 06267-53107X30 KNURLED KNOB SIZE:3 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 bright yellow M10 30
58 06267-5310X60 KNURLED KNOB SIZE:3 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 anthracite grey M10 60
59 06267-53105X60 KNURLED KNOB SIZE:3 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 light grey M10 60
60 06267-53106X60 KNURLED KNOB SIZE:3 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 traffic red M10 60
61 06267-53107X60 KNURLED KNOB SIZE:3 M10X60, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 bright yellow M10 60
62 06267-5310X20 KNURLED KNOB SIZE:3 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 anthracite grey M10 20
63 06267-53105X20 KNURLED KNOB SIZE:3 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 light grey M10 20
64 06267-53106X20 KNURLED KNOB SIZE:3 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 traffic red M10 20
65 06267-53107X20 KNURLED KNOB SIZE:3 M10X20, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 bright yellow M10 20
66 06267-5310X30 KNURLED KNOB SIZE:3 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 anthracite grey M10 30
67 06267-53105X30 KNURLED KNOB SIZE:3 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 light grey M10 30
68 06267-53106X30 KNURLED KNOB SIZE:3 M10X30, FORM:L THERMOPLASTIC, BLACK GREY RAL7021, COMP:ST... 17 41 22 63 screw stainless steel 73181595 DE 08 traffic red M10 30
Part Number
Description
H1
H
D2
D=AUßENDURCHMESSER
Version
Customs tariff number
Country of origin
Region of origin
Colour
D4=GEWINDE
L=GEWINDELÄNGE
D4
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem