1

06266 Knurled knobs Form D, with tapped bush, without...

Manufacturer norelem
Description KNURLED KNOB SIZE:1 M05, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL...
Part Number 06266-1105
Product selection
Selector Part Number Description H1 H D1=GEWINDE T D2 D=AUßENDURCHMESSER Version Customs tariff number Country of origin Region of origin
1 06266-1105 KNURLED KNOB SIZE:1 M05, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 13 31 M5 10 16,5 40 bush steel 73181692 DE 08
2 06266-1106 KNURLED KNOB SIZE:1 M06, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 13 31 M6 10 16,5 40 bush steel 73181692 DE 08
3 06266-1108 KNURLED KNOB SIZE:1 M08, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 13 31 M8 14 16,5 40 bush steel 73181692 DE 08
4 06266-1208 KNURLED KNOB SIZE:2 M08, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 15 36 M8 14 18 50 bush steel 73181692 DE 08
5 06266-1210 KNURLED KNOB SIZE:2 M10, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 15 36 M10 14 18 50 bush steel 73181692 DE 08
6 06266-1310 KNURLED KNOB SIZE:3 M10, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 17 41 M10 14 22 63 bush steel 73181692 DE 08
7 06266-1312 KNURLED KNOB SIZE:3 M12, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL... 17 41 M12 18 22 63 bush steel 73181692 DE 08
Part Number
Description
H1
H
D1=GEWINDE
T
D2
D=AUßENDURCHMESSER
Version
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem