1

23356 Keyless locking couplings Form E short version

Manufacturer norelem
Description KEYLESS LOCKING COUPLING D1=47, FORM:E STEEL, D=22
Part Number 23356-2247
Product selection
Selector Part Number Description Customs tariff number Country of origin B L1 L3 Max. torque M Nm with tightening torque MS D=INNENDURCHMESSER Max. axial force F kN with tightening torque MS Surface pressure on shaft P N/mm² Surface pressure on hub P N/mm² No. of screws Tightening torque MS Nm L2 D1=AUßENDURCHMESSER
1 23356-2247 KEYLESS LOCKING COUPLING D1=47, FORM:E STEEL, D=22 84879059 QU 34 17 28 400 22 33 260 125 5 x M6 14 22 400 33 5 x M6 14 47
2 23356-2450 KEYLESS LOCKING COUPLING D1=50, FORM:E STEEL, D=24 84879059 QU 34 17 28 440 24 36 245 120 6 x M6 14 22 440 36 6 x M6 14 50
3 23356-2550 KEYLESS LOCKING COUPLING D1=50, FORM:E STEEL, D=25 84879059 QU 34 17 28 560 25 36 280 140 6 x M6 14 22 560 36 6 x M6 14 50
4 23356-2855 KEYLESS LOCKING COUPLING D1=55, FORM:E STEEL, D=28 84879059 QU 34 17 28 625 28 36 250 130 6 x M6 14 22 625 36 6 x M6 14 55
5 23356-3055 KEYLESS LOCKING COUPLING D1=55, FORM:E STEEL, D=30 84879059 QU 34 17 28 650 30 36 235 130 6 x M6 14 22 650 36 6 x M6 14 55
6 23356-3260 KEYLESS LOCKING COUPLING D1=60, FORM:E STEEL, D=32 84879059 QU 34 17 28 950 32 50 290 150 8 x M6 14 22 950 50 8 x M6 14 60
7 23356-3560 KEYLESS LOCKING COUPLING D1=60, FORM:E STEEL, D=35 84879059 QU 34 17 28 1050 35 50 290 150 8 x M6 14 22 1050 50 8 x M6 14 60
8 23356-3865 KEYLESS LOCKING COUPLING D1=65, FORM:E STEEL, D=38 84879059 QU 34 17 28 1140 38 50 250 145 8 x M6 14 22 1140 50 8 x M6 14 65
9 23356-4065 KEYLESS LOCKING COUPLING D1=65, FORM:E STEEL, D=40 84879059 QU 34 17 28 1200 40 50 230 145 8 x M6 14 22 1200 50 8 x M6 14 65
10 23356-4275 KEYLESS LOCKING COUPLING D1=75, FORM:E STEEL, D=42 84879059 QU 41 20 33 2030 42 70 305 170 7 x M8 35 25 2030 70 7 x M8 35 75
11 23356-4575 KEYLESS LOCKING COUPLING D1=75, FORM:E STEEL, D=45 84879059 QU 41 20 33 2180 45 70 285 170 7 x M8 35 25 2180 70 7 x M8 35 75
12 23356-4880 KEYLESS LOCKING COUPLING D1=80, FORM:E STEEL, D=48 84879059 QU 41 20 33 2330 48 80 270 160 7 x M8 35 24 2330 80 7 x M8 35 80
13 23356-5080 KEYLESS LOCKING COUPLING D1=80, FORM:E STEEL, D=50 84879059 QU 41 20 33 2430 50 85 260 160 7 x M8 35 24 2430 85 7 x M8 35 80
14 23356-1947 KEYLESS LOCKING COUPLING D1=47, FORM:E STEEL, D=19 84879059 QU 34 17 28 355 19 31 280 120 5 x M6 14 22 355 31 5 x M6 14 47
15 23356-2047 KEYLESS LOCKING COUPLING D1=47, FORM:E STEEL, D=20 84879059 QU 34 17 28 360 20 33 280 120 5 x M6 14 22 360 33 5 x M6 14 47
16 23356-5585 KEYLESS LOCKING COUPLING D1=85, FORM:E STEEL, D=55 84879059 QU 41 20 33 3050 55 100 270 175 8 x M8 35 24 3050 100 8 x M8 35 85
17 23356-6090 KEYLESS LOCKING COUPLING D1=90, FORM:E STEEL, D=60 84879059 QU 41 20 33 3350 60 100 245 165 8 x M8 35 24 3350 100 8 x M8 35 90
18 23356-6595 KEYLESS LOCKING COUPLING D1=95, FORM:E STEEL, D=65 84879059 QU 41 20 33 4080 65 110 255 175 9 x M8 35 24 4080 110 9 x M8 35 95
19 23356-70110 KEYLESS LOCKING COUPLING D1=110, FORM:E STEEL, D=70 84879059 QU 50 24 40 6280 70 160 280 180 8 x M10 70 29 6280 160 8 x M10 70 110
20 23356-75115 KEYLESS LOCKING COUPLING D1=115, FORM:E STEEL, D=75 84879059 QU 50 24 40 6680 75 160 260 170 8 x M10 70 29 6680 160 8 x M10 70 115
21 23356-80120 KEYLESS LOCKING COUPLING D1=120, FORM:E STEEL, D=80 84879059 QU 50 24 40 7130 80 160 250 170 8 x M10 70 29 7130 160 8 x M10 70 120
22 23356-85125 KEYLESS LOCKING COUPLING D1=125, FORM:E STEEL, D=85 84879059 QU 50 24 40 8750 85 180 260 180 9 x M10 70 29 8750 180 9 x M10 70 125
Part Number
Description
Customs tariff number
Country of origin
B
L1
L3
Max. torque M Nm with tightening torque MS
D=INNENDURCHMESSER
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P N/mm²
Surface pressure on hub P N/mm²
No. of screws
Tightening torque MS Nm
L2
D1=AUßENDURCHMESSER
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page