1

24248 Insert bearing MUC stainless steel

Manufacturer norelem
Description INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=20
Part Number 24248-20204
Product selection
Selector Part Number Description D L1 LA=LAGER A1 Customs tariff number Country of origin Region of origin A2 L2 Static base loads kN Dynamic base loads kN Grub screw D2 D1 A3 A
1 24248-20204 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=20 20 31 MUC 204 12,7 84821090 DE 08 5 17 6,2 9,88 M6x0,75 47 29 4,3 18,3
2 24248-25205 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=25 25 34 MUC 205 14,3 84821090 DE 08 5,4 17 6,98 7,36 M6x0,75 52 34 4 19,7
3 24248-30206 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=30 30 38,1 MUC 206 15,9 84821090 DE 08 5,5 19 10,04 14,97 M6x0,75 62 40,5 5,3 22,2
4 24248-35207 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=35 35 42,9 MUC 207 17,5 84821090 DE 08 6,9 20 13,67 19,75 M8x1 72 48 5,8 25,4
5 24248-40208 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=40 40 49,2 MUC 208 19 84821090 DE 08 8 21 15,94 22,71 M8x1 80 53 6,2 30,2
6 24248-45209 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=45 45 49,2 MUC 209 19 84821090 DE 08 8 22 17,71 24,36 M8x1 85 57,3 6,5 30,2
7 24248-50210 INSERT BEARING STAINLESS STEEL, MUC, COMP:PTFE, D=50 50 51,6 MUC 210 19 84821090 DE 08 10 24 19,84 26,98 M10x1,25 90 63 7 32,6
Part Number
Description
D
L1
LA=LAGER
A1
Customs tariff number
Country of origin
Region of origin
A2
L2
Static base loads kN
Dynamic base loads kN
Grub screw
D2
D1
A3
A
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem