2

03093 Indexing plungers without collar, Form H

Manufacturer norelem
Description INDEXING PLUNGER SIZE:9 M06X0,75, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC,...
Part Number 03093-2903
Product selection
Selector Part Number Description Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N F x 30° H L2 L1 L D2 D1=GEWINDE D=ARRETIERSTIFTDURCHMESSER Accessories Order No. screw-in washer Version Customs tariff number Region of origin Country of origin SW
1 03093-2903 INDEXING PLUNGER SIZE:9 M06X0,75, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC,... 10 4,5 0,8 3,5 11 17 31,5 14 M6x0,75 3 03094-99 03094-99 steel, locking pin hardened 73181900 08 DE 10
2 03093-2004 INDEXING PLUNGER SIZE:0 M08X1, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, D=4 12 6 1,3 4 13,5 21 38,5 18 M8x1 4 03094-90 03094-90 steel, locking pin hardened 73181900 08 DE 13
3 03093-2105 INDEXING PLUNGER SIZE:1 M10X1, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, D=5 12 5 1,3 5 14,5 24 43,5 21 M10x1 5 03094-91 03094-91 steel, locking pin hardened 73181900 08 DE 17
4 03093-2206 INDEXING PLUNGER SIZE:2 M12X1,5, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, D=6 14 6 1,8 6 17,7 28 51,7 25 M12x1,5 6 03094-92 03094-92 steel, locking pin hardened 73181900 08 DE 19
5 03093-2308 INDEXING PLUNGER SIZE:3 M16X1,5, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, D=8 35 15 2,3 8 24 36 68 33 M16x1,5 8 03094-93 03094-93 steel, locking pin hardened 73181900 08 DE 24
6 03093-2410 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, ... 34 15 2,8 10 24 40 74 33 M20x1,5 10 03094-94 03094-94 steel, locking pin hardened 73181900 08 DE 30
7 03093-2412 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, ... 39 15 2,8 12 24 42 78 33 M20x1,5 12 03094-94 03094-94 steel, locking pin hardened 73181900 08 DE 30
8 03093-2516 INDEXING PLUNGER SIZE:5 M24X2, FORM:H STEEL, HARDENED, COMP:THERMOPLASTIC, D=16 46 20 3,2 16 30 50 96 40 M24x2 16 03094-95 03094-95 steel, locking pin hardened 73181900 08 DE 36
9 03093-02903 INDEXING PLUNGER SIZE:9 M06X0,75, FORM:H STAINLESS STEEL, HARDENED, D=3 10 4,5 0,8 3,5 11 17 31,5 14 M6x0,75 3 03094-99 03094-99 stainless steel, locking pin hardened 73181900 08 DE 10
10 03093-02004 INDEXING PLUNGER SIZE:0 M08X1, FORM:H STAINLESS STEEL, HARDENED, D=4 12 6 1,3 4 13,5 21 38,5 18 M8x1 4 03094-90 03094-90 stainless steel, locking pin hardened 73181900 08 DE 13
11 03093-02105 INDEXING PLUNGER SIZE:1 M10X1, FORM:H STAINLESS STEEL, HARDENED, D=5 12 5 1,3 5 14,5 24 43,5 21 M10x1 5 03094-91 03094-91 stainless steel, locking pin hardened 73181900 08 DE 17
12 03093-02206 INDEXING PLUNGER SIZE:2 M12X1,5, FORM:H STAINLESS STEEL, HARDENED, D=6 14 6 1,8 6 17,7 28 51,7 25 M12x1,5 6 03094-92 03094-92 stainless steel, locking pin hardened 73181900 08 DE 19
13 03093-02308 INDEXING PLUNGER SIZE:3 M16X1,5, FORM:H STAINLESS STEEL, HARDENED, D=8 35 15 2,3 8 24 36 68 33 M16x1,5 8 03094-93 03094-93 stainless steel, locking pin hardened 73181900 08 DE 24
14 03093-02410 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:H STAINLESS STEEL, HARDENED, D=10 34 15 2,8 10 24 40 74 33 M20x1,5 10 03094-94 03094-94 stainless steel, locking pin hardened 73181900 08 DE 30
15 03093-02412 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:H STAINLESS STEEL, HARDENED, D=12 39 15 2,8 12 24 42 78 33 M20x1,5 12 03094-94 03094-94 stainless steel, locking pin hardened 73181900 08 DE 30
16 03093-02516 INDEXING PLUNGER SIZE:5 M24X2, FORM:H STAINLESS STEEL, HARDENED, D=16 46 20 3,2 16 30 50 96 40 M24x2 16 03094-95 03094-95 stainless steel, locking pin hardened 73181900 08 DE 36
17 03093-12903 INDEXING PLUNGER SIZE:9 M06X0,75, FORM:H STAINLESS STEEL, NOT HARDENED, D=3 10 4,5 0,8 3,5 11 17 31,5 14 M6x0,75 3 03094-99 03094-99 stainless steel, locking pin not hardened 73181900 08 DE 10
18 03093-12004 INDEXING PLUNGER SIZE:0 M08X1, FORM:H STAINLESS STEEL, NOT HARDENED, D=4 12 6 1,3 4 13,5 21 38,5 18 M8x1 4 03094-90 03094-90 stainless steel, locking pin not hardened 73181900 08 DE 13
19 03093-12105 INDEXING PLUNGER SIZE:1 M10X1, FORM:H STAINLESS STEEL, NOT HARDENED, D=5 12 5 1,3 5 14,5 24 43,5 21 M10x1 5 03094-91 03094-91 stainless steel, locking pin not hardened 73181900 08 DE 17
20 03093-12206 INDEXING PLUNGER SIZE:2 M12X1,5, FORM:H STAINLESS STEEL, NOT HARDENED, D=6 14 6 1,8 6 17,7 28 51,7 25 M12x1,5 6 03094-92 03094-92 stainless steel, locking pin not hardened 73181900 08 DE 19
21 03093-12308 INDEXING PLUNGER SIZE:3 M16X1,5, FORM:H STAINLESS STEEL, NOT HARDENED, D=8 35 15 2,3 8 24 36 68 33 M16x1,5 8 03094-93 03094-93 stainless steel, locking pin not hardened 73181900 08 DE 24
22 03093-12410 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:H STAINLESS STEEL, NOT HARDENED, D=10 34 15 2,8 10 24 40 74 33 M20x1,5 10 03094-94 03094-94 stainless steel, locking pin not hardened 73181900 08 DE 30
23 03093-12412 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:H STAINLESS STEEL, NOT HARDENED, D=12 39 15 2,8 12 24 42 78 33 M20x1,5 12 03094-94 03094-94 stainless steel, locking pin not hardened 73181900 08 DE 30
24 03093-12516 INDEXING PLUNGER SIZE:5 M24X2, FORM:H STAINLESS STEEL, NOT HARDENED, D=16 46 20 3,2 16 30 50 96 40 M24x2 16 03094-95 03094-95 stainless steel, locking pin not hardened 73181900 08 DE 36
Part Number
Description
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
F x 30°
H
L2
L1
L
D2
D1=GEWINDE
D=ARRETIERSTIFTDURCHMESSER
Accessories
Order No. screw-in washer
Version
Customs tariff number
Region of origin
Country of origin
SW
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page