2

03092 Indexing plungers, Form R

Manufacturer norelem
Description INDEXING PLUNGER SIZE:0 M08X1, FORM:R STEEL, HARDENED, D=4
Part Number 03092-3004
Product selection
Selector Part Number Description H L2 D1=GEWINDE Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N F x 30° SW1 L4 L1 D4 D=ARRETIERSTIFTDURCHMESSER Version Customs tariff number Country of origin Region of origin
1 03092-3004 INDEXING PLUNGER SIZE:0 M08X1, FORM:R STEEL, HARDENED, D=4 4 6 M8x1 12 6 1 10 13 15 15 4 steel, locking pin hardened 73181900 DE 08
2 03092-3105 INDEXING PLUNGER SIZE:1 M10X1, FORM:R STEEL, HARDENED, D=5 5 7 M10x1 12 5 1,3 13 15 17 23 5 steel, locking pin hardened 73181900 DE 08
3 03092-3206 INDEXING PLUNGER SIZE:2 M12X1,5, FORM:R STEEL, HARDENED, D=6 6 8 M12x1,5 14 6 1,8 14 17 20 23 6 steel, locking pin hardened 73181900 DE 08
4 03092-3308 INDEXING PLUNGER SIZE:3 M16X1,5, FORM:R STEEL, HARDENED, D=8 8 10 M16X1,5 35 15 2,3 19 23 26 28 8 steel, locking pin hardened 73181900 DE 08
5 03092-3410 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:R STEEL, HARDENED, D=10 10 12 M20x1,5 34 15 2,8 22 25 28 28 10 steel, locking pin hardened 73181900 DE 08
6 03092-03004 INDEXING PLUNGER SIZE:0 M08X1, FORM:R STAINLESS STEEL, HARDENED, D=4 4 6 M8x1 12 6 1 10 13 15 15 4 stainless steel, locking pin hardened 73181900 DE 08
7 03092-03105 INDEXING PLUNGER SIZE:1 M10X1, FORM:R STAINLESS STEEL, HARDENED, D=5 5 7 M10x1 12 5 1,3 13 15 17 23 5 stainless steel, locking pin hardened 73181900 DE 08
8 03092-03206 INDEXING PLUNGER SIZE:2 M12X1,5, FORM:R STAINLESS STEEL, HARDENED, D=6 6 8 M12x1,5 14 6 1,8 14 17 20 23 6 stainless steel, locking pin hardened 73181900 DE 08
9 03092-03308 INDEXING PLUNGER SIZE:3 M16X1,5, FORM:R STAINLESS STEEL, HARDENED, D=8 8 10 M16X1,5 35 15 2,3 19 23 26 28 8 stainless steel, locking pin hardened 73181900 DE 08
10 03092-03410 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:R STAINLESS STEEL, HARDENED, D=10 10 12 M20x1,5 34 15 2,8 22 25 28 28 10 stainless steel, locking pin hardened 73181900 DE 08
11 03092-13004 INDEXING PLUNGER SIZE:0 M08X1, FORM:R STAINLESS STEEL, NOT HARDENED, D=4 4 6 M8x1 12 6 1 10 13 15 15 4 stainless steel, locking pin not hardened 73181900 DE 08
12 03092-13105 INDEXING PLUNGER SIZE:1 M10X1, FORM:R STAINLESS STEEL, NOT HARDENED, D=5 5 7 M10x1 12 5 1,3 13 15 17 23 5 stainless steel, locking pin not hardened 73181900 DE 08
13 03092-13206 INDEXING PLUNGER SIZE:2 M12X1,5, FORM:R STAINLESS STEEL, NOT HARDENED, D=6 6 8 M12x1,5 14 6 1,8 14 17 20 23 6 stainless steel, locking pin not hardened 73181900 DE 08
14 03092-13308 INDEXING PLUNGER SIZE:3 M16X1,5, FORM:R STAINLESS STEEL, NOT HARDENED, D=8 8 10 M16X1,5 35 15 2,3 19 23 26 28 8 stainless steel, locking pin not hardened 73181900 DE 08
15 03092-13410 INDEXING PLUNGER SIZE:4 M20X1,5, FORM:R STAINLESS STEEL, NOT HARDENED, D=10 10 12 M20x1,5 34 15 2,8 22 25 28 28 10 stainless steel, locking pin not hardened 73181900 DE 08
Part Number
Description
H
L2
D1=GEWINDE
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
F x 30°
SW1
L4
L1
D4
D=ARRETIERSTIFTDURCHMESSER
Version
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem