1

03089 Indexing plungers for thin-walled parts Form C

Manufacturer norelem
Description INDEXING PLUNGER FOR THIN WALL PARTS SIZE:1 M10X1, FORM:C STEEL, HARDENED, CO...
Part Number 03089-33105
Product selection
Selector Part Number Description D=ARRETIERSTIFTDURCHMESSER D1=GEWINDE D2 L L2 Spring force final pressure F2 approx. N H SW1 SW2 F x 30° Spring force initial pressure F1 approx. N D3 L1 Version L3 Region of origin Country of origin Customs tariff number
1 03089-33105 INDEXING PLUNGER FOR THIN WALL PARTS SIZE:1 M10X1, FORM:C STEEL, HARDENED, CO... 5 M10x1 28 46,5 13 15 5-9 17 14 1,3 6 10 11,5 steel, indexing pin hardened 10,5 08 DE 73181900
2 03089-33206 INDEXING PLUNGER FOR THIN WALL PARTS SIZE:2 M10X1, FORM:C STEEL, HARDENED, CO... 6 M10x1 28 47,5 13 19 6-10 17 14 1,8 7 10 12,5 steel, indexing pin hardened 10,5 08 DE 73181900
3 03089-313105 INDEXING PLUNGER FOR THIN WALL PARTS SIZE:1 M10X1, FORM:C STAINLESS STEEL, NO... 5 M10x1 28 46,5 13 15 5-9 17 14 1,3 6 10 11,5 stainless steel, indexing pin not hardened 10,5 08 DE 73181900
4 03089-313206 INDEXING PLUNGER FOR THIN WALL PARTS SIZE:2 M10X1, FORM:C STAINLESS STEEL, NO... 6 M10x1 28 47,5 13 19 6-10 17 14 1,8 7 10 12,5 stainless steel, indexing pin not hardened 10,5 08 DE 73181900
Part Number
Description
D=ARRETIERSTIFTDURCHMESSER
D1=GEWINDE
D2
L
L2
Spring force final pressure F2 approx. N
H
SW1
SW2
F x 30°
Spring force initial pressure F1 approx. N
D3
L1
Version
L3
Region of origin
Country of origin
Customs tariff number
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem