1
norelem

21091 Mounting plates, vertical, long

Manufacturer norelem
Description HOLDER VERTICAL SIZE:12 75X192, LONG VERSION
Part Number 21091-122
Product selection
Selector Part Number Description L1 H10 H9 H8 H7 H6 H5 H4 H2 H1 L3 H=HÖHE L4 D1 D B3 B2 B1 B=BREITE L5 L2 Version D2 Customs tariff number Country of origin H11
1 21091-082 HOLDER VERTICAL SIZE:8 46X129, LONG VERSION 23 1,5 22,9 81 33 72 108 123 4,7 120 4 129 2,3 4 4,2 10 25,5 36 46 6,5 30 long M4 76169990 EU 108
2 21091-122 HOLDER VERTICAL SIZE:12 75X192, LONG VERSION 27 3 30 132 42 120 177 184,5 5,7 180 7 192 3,3 6 6,4 30 42,4 60 75 7,5 36 long M6 76169990 EU 165
Part Number
Description
L1
H10
H9
H8
H7
H6
H5
H4
H2
H1
L3
H=HÖHE
L4
D1
D
B3
B2
B1
B=BREITE
L5
L2
Version
D2
Customs tariff number
Country of origin
H11
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem