1
norelem

21093 Sensor holder

Manufacturer norelem
Description HOLDER SIZE:12 L=125, SHORT VERSION
Part Number 21093-121
Product selection
Selector Part Number Description B2 B1 B L2 L1 L4 L3 H1 H Version Customs tariff number Country of origin [-de-] L=LÄNGE D B3
1 21093-081 HOLDER SIZE:8 L=90, SHORT VERSION 15,9 20 25 40 50 74 21,7 12 22 short 76061299 EU 90 4,1 13,5
2 21093-121 HOLDER SIZE:12 L=125, SHORT VERSION 17,9 23,5 30 60 81 109 40,2 17 27 short 76061299 EU 125 5,6 15
3 21093-082 HOLDER SIZE:8 L=120, LONG VERSION 12,5 20 25 72 88 96 36 12 22 long 76061299 EU 120 8
4 21093-122 HOLDER SIZE:12 L=180, LONG VERSION 15 23,5 30 120 141 150 60 17 27 long 76061299 EU 180 11
Part Number
Description
B2
B1
B
L2
L1
L4
L3
H1
H
Version
Customs tariff number
Country of origin
[-de-] L=LÄNGE
D
B3
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page