07735 Hoist rings with Envirolox® coating

Manufacturer norelem
Description HOIST RING WITH ENVIROLOX™ COATING M08 A=46,7 H=67,8 CARBON STEEL
Part Number 07735-08
Product selection
Selector Part Number Description A=BREITE B Country_of_origin Customs_tariff_number D=GEWINDE D1 H=HÖHE L max._ permissible load_kg R S Tightening_ torque Nm
1 07735-08 HOIST RING WITH ENVIROLOX™ COATING M08 A=46,7 H=67,8 CARBON STEEL 46,7 22 US 73181300 M8 19 67,8 12,5 400 10,9 9,7 9,81
2 07735-10 HOIST RING WITH ENVIROLOX™ COATING M10 A=46,7 H=67,8 CARBON STEEL 46,7 22 US 73181300 M10 19 67,8 17,5 450 10,9 9,7 16,7
3 07735-12 HOIST RING WITH ENVIROLOX™ COATING M12 A=89,4 H=121,4 CARBON STEEL 89,4 46 US 73181300 M12 38,1 121,4 19 1050 22,4 19 37,3
4 07735-120 HOIST RING WITH ENVIROLOX™ COATING M20 A=130,6 H=165,6 CARBON STEEL 130,6 70 US 73181300 M20 58,7 165,6 32 3000 35,6 25,4 133
5 07735-16 HOIST RING WITH ENVIROLOX™ COATING M16 A=89,4 H=121,4 CARBON STEEL 89,4 46 US 73181300 M16 38,1 121,4 29 1900 22,4 19 80,4
6 07735-20 HOIST RING WITH ENVIROLOX™ COATING M20 A=89,4 H=121,4 CARBON STEEL 89,4 46 US 73181300 M20 38,1 121,4 34 2150 22,4 19 133
7 07735-24 HOIST RING WITH ENVIROLOX™ COATING M24 A=130,6 H=165,6 CARBON STEEL 130,6 70 US 73181300 M24 58,7 165,6 37 4200 35,6 25,4 304
8 07735-30 HOIST RING WITH ENVIROLOX™ COATING M30 A=165,1 H=221,7 CARBON STEEL 165,1 90 US 73181300 M30 81 221,7 46 7000 44,5 31,7 588
Part Number
Description
A=BREITE
B
Country_of_origin
Customs_tariff_number
D=GEWINDE
D1
H=HÖHE
L
max._ permissible load_kg
R
S
Tightening_ torque Nm
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem