06262 Handwheels

Manufacturer norelem
Description HANDWHEEL WITHOUT SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=8
Part Number 06262-108008
Product selection
Selector Part Number Description A1 B3 Country_of_origin Customs_tariff_number D=BEFESTIGUNGSBOHRUNG D1=AUßENDURCHMESSER D2 D3 H H1 L1 Region_of_origin T Version
1 06262-108008 HANDWHEEL WITHOUT SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=8 2,5 DE 39269097 8 80 25 19 17,5 13 37,5 08 without keyway
12 06262-10800802 HANDWHEEL WITH SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=8 2,5 2 DE 39269097 8 80 25 19 17,5 13 37,5 08 9 with keyway
14 06262-108010 HANDWHEEL WITHOUT SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=10 2,5 DE 39269097 10 80 25 19 17,5 13 37,5 08 without keyway
15 06262-10801003 HANDWHEEL WITH SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=10 2,5 3 DE 39269097 10 80 25 19 17,5 13 37,5 08 11,4 with keyway
16 06262-108012 HANDWHEEL WITHOUT SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=12 2,5 DE 39269097 12 80 25 19 17,5 13 37,5 08 without keyway
17 06262-10801204 HANDWHEEL WITH SLOT SIZE:1 D1=80 THERMOPLASTIC, WITHOUT GRIP, D=12 2,5 4 DE 39269097 12 80 25 19 17,5 13 37,5 08 13,8 with keyway
18 06262-210010 HANDWHEEL WITHOUT SLOT SIZE:2 D1=100 THERMOPLASTIC, WITHOUT GRIP, D=10 3 DE 39269097 10 100 28 19 20 13 44 08 without keyway
19 06262-21001003 HANDWHEEL WITH SLOT SIZE:2 D1=100 THERMOPLASTIC, WITHOUT GRIP, D=10 3 3 DE 39269097 10 100 28 19 20 13 44 08 11,4 with keyway
20 06262-210012 HANDWHEEL WITHOUT SLOT SIZE:2 D1=100 THERMOPLASTIC, WITHOUT GRIP, D=12 3 DE 39269097 12 100 28 19 20 13 44 08 without keyway
2 06262-21001204 HANDWHEEL WITH SLOT SIZE:2 D1=100 THERMOPLASTIC, WITHOUT GRIP, D=12 3 4 DE 39269097 12 100 28 19 20 13 44 08 13,8 with keyway
3 06262-312512 HANDWHEEL WITHOUT SLOT SIZE:3 D1=125 THERMOPLASTIC, WITHOUT GRIP, D=12 4 DE 39269097 12 125 35 25 23,5 18,5 53 08 without keyway
4 06262-31251204 HANDWHEEL WITH SLOT SIZE:3 D1=125 THERMOPLASTIC, WITHOUT GRIP, D=12 4 4 DE 39269097 12 125 35 25 23,5 18,5 53 08 13,8 with keyway
5 06262-312514 HANDWHEEL WITHOUT SLOT SIZE:3 D1=125 THERMOPLASTIC, WITHOUT GRIP, D=14 4 DE 39269097 14 125 35 25 23,5 18,5 53 08 without keyway
6 06262-31251405 HANDWHEEL WITH SLOT SIZE:3 D1=125 THERMOPLASTIC, WITHOUT GRIP, D=14 4 5 DE 39269097 14 125 35 25 23,5 18,5 53 08 16,3 with keyway
7 06262-312516 HANDWHEEL WITHOUT SLOT SIZE:3 D1=125 THERMOPLASTIC, WITHOUT GRIP, D=16 4 DE 39269097 16 125 35 25 23,5 18,5 53 08 without keyway
8 06262-31251605 HANDWHEEL WITH SLOT SIZE:3 D1=125 THERMOPLASTIC, WITHOUT GRIP, D=16 4 5 DE 39269097 16 125 35 25 23,5 18,5 53 08 18,3 with keyway
9 06262-416014 HANDWHEEL WITHOUT SLOT SIZE:4 D1=160 THERMOPLASTIC, WITHOUT GRIP, D=14 5,6 DE 39269097 14 160 45 25 28 18,5 64,5 08 without keyway
10 06262-41601405 HANDWHEEL WITH SLOT SIZE:4 D1=160 THERMOPLASTIC, WITHOUT GRIP, D=14 5,6 5 DE 39269097 14 160 45 25 28 18,5 64,5 08 16,3 with keyway
11 06262-416016 HANDWHEEL WITHOUT SLOT SIZE:4 D1=160 THERMOPLASTIC, WITHOUT GRIP, D=16 5,6 DE 39269097 16 160 45 25 28 18,5 64,5 08 without keyway
13 06262-41601605 HANDWHEEL WITH SLOT SIZE:4 D1=160 THERMOPLASTIC, WITHOUT GRIP, D=16 5,6 5 DE 39269097 16 160 45 25 28 18,5 64,5 08 18,3 with keyway
Part Number
Description
A1
B3
Country_of_origin
Customs_tariff_number
D=BEFESTIGUNGSBOHRUNG
D1=AUßENDURCHMESSER
D2
D3
H
H1
L1
Region_of_origin
T
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem