1

06275 Handwheels disc, aluminium, with fixed cylinder...

Manufacturer norelem
Description HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10
Part Number 06275-2080X10
Product selection
Selector Part Number Description B3 series 1 D2=BEFESTIGUNGSBOHRUNG REIHE1 D1=AUßENDURCHMESSER T series 1 L3 L1 D3 Version Customs tariff number Country of origin Region of origin T series 2 D2=BEFESTIGUNGSBOHRUNG REIHE2 B3 series 2 Fixed cylinder grip
1 06275-2080X10 HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 80 11,4 31 16 26 hub without slot 76169910 DE 08 ø18 x M6 x 40
2 06275-2080X12 HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=12 80 31 16 26 hub without slot 76169910 DE 05 13,8 12 4 ø18 x M6 x 40
3 06275-2100X10 HANDWHEEL WITHOUT SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 100 11,4 34 17 31 hub without slot 76169910 DE 05 ø18 x M6 x 40
4 06275-2100X12 HANDWHEEL WITHOUT SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=12 100 34 17 31 hub without slot 76169910 DE 05 13,8 12 4 ø18 x M6 x 40
5 06275-2125X12 HANDWHEEL WITHOUT SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=12 4 12 125 13,8 37 18 30 hub without slot 76169910 DE 05 ø21 x M8 x 50
6 06275-2125X14 HANDWHEEL WITHOUT SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=14 125 37 18 30 hub without slot 76169910 DE 05 16,3 14 5 ø21 x M8 x 50
7 06275-2140X14 HANDWHEEL WITHOUT SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=14 5 14 140 16,3 34 19 34 hub without slot 76169910 DE 05 ø21 x M8 x 50
8 06275-2140X15 HANDWHEEL WITHOUT SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=15 140 34 19 34 hub without slot 76169910 DE 08 17,3 15 5 ø21 x M8 x 50
9 06275-2160X15 HANDWHEEL WITHOUT SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=15 5 15 160 17,3 40 20 40 hub without slot 76169910 DE 05 ø26 x M10 x 80
10 06275-2160X16 HANDWHEEL WITHOUT SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=16 160 40 20 40 hub without slot 76169910 DE 05 18,3 16 5 ø26 x M10 x 80
11 06275-2200X18 HANDWHEEL WITHOUT SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=18 6 18 200 20,8 46 24 50 hub without slot 76169910 DE 05 ø26 x M10 x 80
12 06275-2200X20 HANDWHEEL WITHOUT SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=20 200 46 24 50 hub without slot 76169910 DE 05 22,8 20 6 ø26 x M10 x 80
13 06275-2250X22 HANDWHEEL WITHOUT SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=22 6 22 250 24,8 49 28 50 hub without slot 76169910 DE 05 ø28 x M12 x 90
14 06275-2250X24 HANDWHEEL WITHOUT SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=24 250 49 28 50 hub without slot 76169910 DE 08 27,3 24 8 ø28 x M12 x 90
15 06275-3080X10 HANDWHEEL WITH SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 80 11,4 31 16 26 hub with slot 76169910 DE 08 ø18 x M6 x 40
16 06275-3080X12 HANDWHEEL WITH SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=12 80 31 16 26 hub with slot 76169910 DE 08 13,8 12 4 ø18 x M6 x 40
17 06275-3100X10 HANDWHEEL WITH SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 100 11,4 34 17 31 hub with slot 76169910 DE 08 ø18 x M6 x 40
18 06275-3100X12 HANDWHEEL WITH SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=12 100 34 17 31 hub with slot 76169910 DE 08 13,8 12 4 ø18 x M6 x 40
19 06275-3125X12 HANDWHEEL WITH SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=12 4 12 125 13,8 37 18 30 hub with slot 76169910 DE 08 ø21 x M8 x 50
20 06275-3125X14 HANDWHEEL WITH SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=14 125 37 18 30 hub with slot 76169910 DE 08 16,3 14 5 ø21 x M8 x 50
21 06275-3140X14 HANDWHEEL WITH SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=14 5 14 140 16,3 34 19 34 hub with slot 76169910 DE 08 ø21 x M8 x 50
22 06275-3140X15 HANDWHEEL WITH SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=15 140 34 19 34 hub with slot 76169910 DE 08 17,3 15 5 ø21 x M8 x 50
23 06275-3160X15 HANDWHEEL WITH SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=15 5 15 160 17,3 40 20 40 hub with slot 76169910 DE 08 ø26 x M10 x 80
24 06275-3160X16 HANDWHEEL WITH SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=16 160 40 20 40 hub with slot 76169910 DE 08 18,3 16 5 ø26 x M10 x 80
25 06275-3200X18 HANDWHEEL WITH SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=18 6 18 200 20,8 46 24 50 hub with slot 76169910 DE 08 ø26 x M10 x 80
26 06275-3200X20 HANDWHEEL WITH SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=20 200 46 24 50 hub with slot 76169910 DE 08 22,8 20 6 ø26 x M10 x 80
27 06275-3250X22 HANDWHEEL WITH SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=22 6 22 250 24,8 49 28 50 hub with slot 76169910 DE 08 ø28 x M12 x 90
28 06275-3250X24 HANDWHEEL WITH SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=24 250 49 28 50 hub with slot 76169910 DE 08 27,3 24 8 ø28 x M12 x 90
Part Number
Description
B3 series 1
D2=BEFESTIGUNGSBOHRUNG REIHE1
D1=AUßENDURCHMESSER
T series 1
L3
L1
D3
Version
Customs tariff number
Country of origin
Region of origin
T series 2
D2=BEFESTIGUNGSBOHRUNG REIHE2
B3 series 2
Fixed cylinder grip
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem